Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability d Colour Material h View
£ 0.076 - £ 0.076 7750 In stock
8.0 mm
Black
PVC
24.5 mm
£ 0.1329 - £ 0.2763 4750 In stock
10.0 mm
Green
Vinyl
24.0 mm
1341980 £ 0.1063 - £ 0.2213 10630 In stock
10.0 mm
Black
PVC
24.0 mm
£ 0.1757 - £ 0.3853 Request the lead time here
4.0 mm
Black
PVC
24.0 mm
£ 0.0925 - £ 0.2527 Request the lead time here
9.0 mm
Black
PVC
25.0 mm
£ 0.1601 - £ 0.4358 26520 In stock
16.0 mm
Black
PVC
28.0 mm
£ 0.1672 - £ 0.4571 23800 In stock
17.0 mm
Black
PVC
29.5 mm
£ 0.2749 - £ 0.7494 10200 In stock
25.0 mm
Black
PVC
34.5 mm
£ 0.0238 - £ 0.0594 3600 In stock
13.0 mm
Green
Vinyl
29.0 mm
£ 0.1842 - £ 0.4996 5500 In stock
14.0 mm
Green
Vinyl
28.5 mm
12702 £ 0.1084 - £ 0.295 Request the lead time here
11.0 mm
Black
PVC
29.0 mm
12250 £ 0.4691 - £ 1.273 720 In stock
29.0 mm
Green
Vinyl
35.0 mm
£ 0.1488 - £ 0.4092 Request the lead time here
12.0 mm
Green
Vinyl
29.0 mm
£ 0.3288 - £ 0.8956 Request the lead time here
27.0 mm
Black
PVC
33.5 mm
£ 0.2083 - £ 0.5687 Request the lead time here
17.0 mm
Green
Vinyl
29.5 mm
£ 0.1033 - £ 0.2152 Request the lead time here
8.0 mm
Green
Vinyl
24.5 mm
12696 £ 0.0551 - £ 0.1504 13000 In stock
5.0 mm
Black
PVC
23.5 mm
£ 0.1771 - £ 0.481 14940 In stock
18.0 mm
Black
PVC
28.5 mm
12246 £ 0.3444 - £ 0.9408 6600 In stock
25.0 mm
Green
Vinyl
34.5 mm
£ 0.0592 - £ 0.1613 29080 In stock
6 mm
Black
PVC
25.0 mm
  • of 3
Flexible End Cap 8.0 mm 24.5 mm PVC Black

12699

Price Range
£ 0.076 - £ 0.076

Stock Levels
7750 In stock
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Colour
    Black
  • Material
    PVC
  • Standard
    DIN
Flexible End Cap 10.0 mm 24.0 mm Vinyl Green

1341979

Price Range
£ 0.2763 - £ 0.1329

Stock Levels
4750 In stock
Attributes
  • d
    10.0 mm
  • h
    24.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 10.0 mm 24.0 mm PVC Black

1341980

Price Range
£ 0.2213 - £ 0.1063

Stock Levels
10630 In stock
Attributes
  • d
    10.0 mm
  • h
    24.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 4.0 mm 24.0 mm PVC Black

1340240

Price Range
£ 0.3853 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    24.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 9.0 mm 25.0 mm PVC Black

12700

Price Range
£ 0.2527 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 16.0 mm 28.0 mm PVC Black

12707

Price Range
£ 0.4358 - £ 0.1601

Stock Levels
26520 In stock
Attributes
  • d
    16.0 mm
  • h
    28.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 17.0 mm 29.5 mm PVC Black

12708

Price Range
£ 0.4571 - £ 0.1672

Stock Levels
23800 In stock
Attributes
  • d
    17.0 mm
  • h
    29.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 25.0 mm 34.5 mm PVC Black

12716

Price Range
£ 0.7494 - £ 0.2749

Stock Levels
10200 In stock
Attributes
  • d
    25.0 mm
  • h
    34.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 13.0 mm 29.0 mm Vinyl Green

1341982

Price Range
£ 0.0594 - £ 0.0238

Stock Levels
3600 In stock
Attributes
  • d
    13.0 mm
  • h
    29.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 14.0 mm 28.5 mm Vinyl Green

12235

Price Range
£ 0.4996 - £ 0.1842

Stock Levels
5500 In stock
Attributes
  • d
    14.0 mm
  • h
    28.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 11.0 mm 29.0 mm PVC Black

12702

Price Range
£ 0.295 - £ 0.1084

Stock Levels
Request the lead time here
Attributes
  • d
    11.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 29.0 mm 35.0 mm Vinyl Green

12250

Price Range
£ 1.273 - £ 0.4691

Stock Levels
720 In stock
Attributes
  • d
    29.0 mm
  • h
    35.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 12.0 mm 29.0 mm Vinyl Green

12233

Price Range
£ 0.4092 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • h
    29.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 27.0 mm 33.5 mm PVC Black

12718

Price Range
£ 0.8956 - £ 0.3288

Stock Levels
Request the lead time here
Attributes
  • d
    27.0 mm
  • h
    33.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 17.0 mm 29.5 mm Vinyl Green

12238

Price Range
£ 0.5687 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • h
    29.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 8.0 mm 24.5 mm Vinyl Green

1287252

Price Range
£ 0.2152 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 5.0 mm 23.5 mm PVC Black

12696

Price Range
£ 0.1504 - £ 0.0551

Stock Levels
13000 In stock
Attributes
  • d
    5.0 mm
  • h
    23.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 18.0 mm 28.5 mm PVC Black

12709

Price Range
£ 0.481 - £ 0.1771

Stock Levels
14940 In stock
Attributes
  • d
    18.0 mm
  • h
    28.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 25.0 mm 34.5 mm Vinyl Green

12246

Price Range
£ 0.9408 - £ 0.3444

Stock Levels
6600 In stock
Attributes
  • d
    25.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 6 mm 25.0 mm PVC Black

12697

Price Range
£ 0.1613 - £ 0.0592

Stock Levels
29080 In stock
Attributes
  • d
    6 mm
  • h
    25.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000