Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Blind Bore
|
0.591 in
15.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Stud
|
1.575 in
40.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Stud
|
0.63 in
16.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stainless Steel
|
Plain Blind Bore
|
0.472 in
12.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stainless Steel
|
Threaded Through Bore
|
0.512 in
13.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Blind Bore
|
0.866 in
22.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Stainless Steel
|
Threaded Through Bore
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Blind Bore
|
0.709 in
18.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Stainless Steel
|
Threaded Blind Bore
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Blind Bore
|
0.591 in
15.0 mm
|
Stainless Steel
|
|||
| £ 1.5754 - £ 6.236 | 1400 In stock |
0.787 in
20.0 mm
|
M6
|
|
|
|
|
||
| £ 1.1566 - £ 2.6178 | Request the lead time here |
0.551 in
14.0 mm
|
M4
|
|
|
|
|
||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Plain Blind Bore
|
0.512 in
13.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Through
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Stud
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Through Bore
|
0.63 in
16.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Stud
|
1.181 in
30.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Through Bore
|
0.63 in
16.0 mm
|
Stainless Steel
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue