Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 19.853 - £ 43.0229 Request the lead time here
M8
Zinc Plated Steel
Male
12.0 mm
Steel
10260852 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M4
Zinc Plated Steel
Threaded Stud
8.5 mm
PA
£ 1.253 - £ 2.6313 Request the lead time here
22.0 mm
M8
Zinc Plated Steel
Threaded Stud
15.0 mm
PA
£ 1.2459 - £ 1.9587 11450 In stock
23.0 mm
M6
£ 1.7434 - £ 1.7717 Request the lead time here
16.0 mm
M4
Brass
Threaded Stud
16.0 mm
PA
£ 2.3104 - £ 2.4096 511 In stock
30.0 mm
M6
Brass
Threaded Stud
20.0 mm
PA
£ 1.9083 - £ 1.9498 Request the lead time here
25.0 mm
M6
Brass
Threaded Stud
25.0 mm
PA
£ 3.5861 - £ 3.6711 Request the lead time here
50.0 mm
M8
PP
£ 2.523 - £ 2.5655 Request the lead time here
31.0 mm
M6
PP
£ 2.7356 - £ 2.7923 Request the lead time here
40.0 mm
M8
Brass
Threaded Stud
30.0 mm
PA
£ 5.6838 - £ 5.7972 Request the lead time here
50.0 mm
M10
Brass
Threaded Stud
60.0 mm
PA
£ 1.5591 - £ 1.5875 Request the lead time here
25.0 mm
M8
Nylon Polymer
£ 7.6116 - £ 7.7675 Request the lead time here
44.0 mm
M8
PP
£ 2.2253 - £ 2.2484 2200 In stock
28.0 mm
M8
£ 2.9482 - £ 3.0049 396 In stock
31.0 mm
M6
PP
£ 8.0793 - £ 8.2494 Request the lead time here
54.0 mm
M8
PP
£ 1.253 - £ 2.6313 Request the lead time here
22.0 mm
M6
Zinc Plated Steel
Threaded Stud
15.0 mm
PA
£ 2.282 - £ 2.3245 Request the lead time here
31.0 mm
M5
PP
£ 2.4521 - £ 2.5088 Request the lead time here
39.5 mm
M8
PP
£ 3.8554 - £ 3.9404 Request the lead time here
50.0 mm
M10
PP
  • of 6
Grip Knob 20.0 mm M8 Steel Black

10209547

Price Range
£ 43.0229 - £ 19.853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    36.0 mm
  • Colour
    Black
  • Thread Material
    Zinc Plated Steel
Knurled Knob 15.0 mm M4 8.5 mm PA Black

10260852

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.5 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    16.5 mm
Knurled Knob 22.0 mm M8 15.0 mm PA Black

10260883

Price Range
£ 2.6313 - £ 1.253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
Knurled Knob 23.0 mm M6 Black

10159705

Price Range
£ 1.9587 - £ 1.2459

Stock Levels
11450 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob Stud M4 16.0 mm PA Black

10364246

Price Range
£ 1.7717 - £ 1.7434

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Knob Diameter
    16.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    29.0 mm
Handwheel 30.0 mm M6 20.0 mm PA Black

10333143

Price Range
£ 2.4096 - £ 2.3104

Stock Levels
511 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Knurled Knob 25.0 mm Threaded Stud M6 25.0 mm PA Black

10631874

Price Range
£ 1.9498 - £ 1.9083

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Knob Diameter
    25.0 mm
  • Knob Height
    11.0 mm
  • Overall Height
    44.0 mm
Knurled Knob 50.0 mm M8 PP Black

10189214

Price Range
£ 3.6711 - £ 3.5861

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Overall Height
    83.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 31.0 mm M6 PP Black

10189078

Price Range
£ 2.5655 - £ 2.523

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    54.0 mm
  • Colour
    Black
  • Knob Material
    PP
Handwheel 40.0 mm M8 30.0 mm PA Black

10333198

Price Range
£ 2.7923 - £ 2.7356

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 60.0 mm PA Black

10333273

Price Range
£ 5.7972 - £ 5.6838

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 25.0 mm M8 Nylon Polymer Black

10188859

Price Range
£ 1.5875 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Knob Height
    19.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 44.0 mm M8 PP Black

10188941

Price Range
£ 7.7675 - £ 7.6116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 28.0 mm M8 Black

10159750

Price Range
£ 2.2484 - £ 2.2253

Stock Levels
2200 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 31.0 mm M6 PP Black

10189061

Price Range
£ 3.0049 - £ 2.9482

Stock Levels
396 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    49.0 mm
  • Colour
    Black
  • Knob Material
    PP
Soft Touch Knob 54.0 mm M8 PP Black

10188989

Price Range
£ 8.2494 - £ 8.0793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 22.0 mm M6 15.0 mm PA Black

10260876

Price Range
£ 2.6313 - £ 1.253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
Knurled Knob 31.0 mm M5 PP Black

10189023

Price Range
£ 2.3245 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 PP Black

10189115

Price Range
£ 2.5088 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    42.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 50.0 mm M10 PP Black

10189184

Price Range
£ 3.9404 - £ 3.8554

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Diameter
    50.0 mm
  • Overall Height
    83.0 mm
  • Colour
    Black
  • Knob Material
    PP