Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Through Bore
|
0.63 in
16.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Through Bore
|
0.63 in
16.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stainless Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
|||
| 10260852 | £ 0.608 - £ 0.608 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Zinc Plated Steel
|
Threaded Stud
|
0.335 in
8.5 mm
|
PA
|
|
| £ 19.853 - £ 43.0229 | Request the lead time here |
|
M8
|
Zinc Plated Steel
|
Male
|
0.472 in
12.0 mm
|
Steel
|
||
| £ 1.372 - £ 1.9082 | 7650 In stock |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
||
| 10159613 | £ 0.7895 - £ 1.1002 | 5550 In stock |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
|
| £ 1.253 - £ 2.6313 | Request the lead time here |
0.866 in
22.0 mm
|
M6
|
Zinc Plated Steel
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
| 10260869 | £ 0.608 - £ 0.608 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
Zinc Plated Steel
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
|
| £ 1.5166 - £ 1.9587 | 3950 In stock |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
||
| £ 2.5655 - £ 5.3876 | 5550 In stock |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| £ 2.2955 - £ 2.3508 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Zinc Plated Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| £ 3.3734 - £ 3.4443 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| £ 1.3777 - £ 1.3777 | Request the lead time here |
0.63 in
16.0 mm
|
M5
|
|
|
|
Nylon Polymer
|
||
| £ 1.8426 - £ 1.8851 | 59 In stock |
1.26 in
32.0 mm
|
M10
|
|
|
|
Nylon Polymer
|
||
| £ 8.0793 - £ 8.2494 | Request the lead time here |
2.126 in
54.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 2.282 - £ 2.3245 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
|
|
|
PP
|
||
| £ 3.416 - £ 3.4868 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 7.2572 - £ 7.4131 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
|
|
PP