Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10260852 | £ 0.608 - £ 0.608 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
Zinc Plated Steel
|
Threaded Stud
|
0.335 in
8.5 mm
|
PA
|
|
| £ 1.253 - £ 2.6313 | Request the lead time here |
0.866 in
22.0 mm
|
M8
|
Zinc Plated Steel
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
| 10159613 | £ 0.7895 - £ 1.1002 | 5550 In stock |
0.591 in
15.0 mm
|
M4
|
|
|
|
|
|
| £ 2.3104 - £ 2.4096 | 511 In stock |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
||
| £ 1.3734 - £ 2.1235 | 1500 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| £ 1.8568 - £ 1.8993 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Brass
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
||
| £ 1.2459 - £ 1.9587 | 11450 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
||
| £ 1.7434 - £ 1.7717 | Request the lead time here |
0.63 in
16.0 mm
|
M4
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 2.282 - £ 2.3245 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
|
|
|
PP
|
||
| £ 3.0097 - £ 3.3469 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| £ 5.8539 - £ 5.9815 | Request the lead time here |
2.756 in
70.0 mm
|
M12
|
|
|
|
PP
|
||
| £ 1.5591 - £ 1.5875 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| £ 1.5591 - £ 1.5875 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| £ 7.6116 - £ 7.7675 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
|
|
PP
|
||
| Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stainless Steel
|
Plain Blind Bore
|
0.472 in
12.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stainless Steel
|
Threaded Stud
|
1.575 in
40.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Stainless Steel
|
Threaded Blind Bore
|
0.591 in
15.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Threaded Stud
|
0.787 in
20.0 mm
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stainless Steel
|
Plain Blind Bore
|
0.512 in
13.0 mm
|
Stainless Steel
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue