Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
10260852 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M4
Zinc Plated Steel
Threaded Stud
8.5 mm
PA
£ 1.253 - £ 2.6313 Request the lead time here
22.0 mm
M8
Zinc Plated Steel
Threaded Stud
15.0 mm
PA
10159613 £ 0.7895 - £ 1.1002 5550 In stock
15.0 mm
M4
£ 2.3104 - £ 2.4096 511 In stock
30.0 mm
M6
Brass
Threaded Stud
20.0 mm
PA
£ 1.3734 - £ 2.1235 1500 In stock
23.0 mm
M6
£ 1.8568 - £ 1.8993 Request the lead time here
20.0 mm
M5
Brass
Threaded Stud
10.0 mm
PA
£ 1.2459 - £ 1.9587 11450 In stock
23.0 mm
M6
£ 1.7434 - £ 1.7717 Request the lead time here
16.0 mm
M4
Brass
Threaded Stud
16.0 mm
PA
£ 2.282 - £ 2.3245 Request the lead time here
31.0 mm
M5
PP
£ 3.0097 - £ 3.3469 Request the lead time here
39.5 mm
M8
PP
£ 5.8539 - £ 5.9815 Request the lead time here
70.0 mm
M12
PP
£ 1.5591 - £ 1.5875 Request the lead time here
25.0 mm
M8
Nylon Polymer
£ 1.5591 - £ 1.5875 Request the lead time here
25.0 mm
M8
Nylon Polymer
£ 7.6116 - £ 7.7675 Request the lead time here
44.0 mm
M8
PP
Request the lead time here
40.0 mm
M6
Stainless Steel
Plain Blind Bore
12.0 mm
Stainless Steel
Request the lead time here
60.0 mm
M12
Stainless Steel
Threaded Stud
40.0 mm
Stainless Steel
Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
25.0 mm
Stainless Steel
Request the lead time here
50.0 mm
M8
Stainless Steel
Threaded Blind Bore
15.0 mm
Stainless Steel
Request the lead time here
40.0 mm
M8
Stainless Steel
Threaded Stud
20.0 mm
Stainless Steel
Request the lead time here
40.0 mm
M8
Stainless Steel
Plain Blind Bore
13.0 mm
Stainless Steel
  • of 6
Knurled Knob 15.0 mm M4 8.5 mm PA Black

10260852

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.5 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    16.5 mm
Knurled Knob 22.0 mm M8 15.0 mm PA Black

10260883

Price Range
£ 2.6313 - £ 1.253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
Knurled Knob 15.0 mm M4 Black

10159613

Price Range
£ 1.1002 - £ 0.7895

Stock Levels
5550 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Handwheel 30.0 mm M6 20.0 mm PA Black

10333143

Price Range
£ 2.4096 - £ 2.3104

Stock Levels
511 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Knurled Knob 23.0 mm M6 Black

10159712

Price Range
£ 2.1235 - £ 1.3734

Stock Levels
1500 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob Stud M5 10.0 mm PA Black

10364260

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    26.0 mm
Knurled Knob 23.0 mm M6 Black

10159705

Price Range
£ 1.9587 - £ 1.2459

Stock Levels
11450 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob Stud M4 16.0 mm PA Black

10364246

Price Range
£ 1.7717 - £ 1.7434

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Knob Diameter
    16.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    29.0 mm
Knurled Knob 31.0 mm M5 PP Black

10189030

Price Range
£ 2.3245 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    64.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 PP Black

10189139

Price Range
£ 3.3469 - £ 3.0097

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    66.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 70.0 mm M12 PP Black

10189252

Price Range
£ 5.9815 - £ 5.8539

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Diameter
    70.0 mm
  • Overall Height
    92.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 25.0 mm M8 Nylon Polymer Black

10188842

Price Range
£ 1.5875 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Knob Height
    19.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 25.0 mm M8 Nylon Polymer Black

10188859

Price Range
£ 1.5875 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Knob Height
    19.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 44.0 mm M8 PP Black

10188941

Price Range
£ 7.7675 - £ 7.6116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Handwheel 40.0 mm M6 12.0 mm Stainless Steel

10501665


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm
Handwheel 60.0 mm M12 40.0 mm Stainless Steel

10501832


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Knob Diameter
    60.0 mm
  • Knob Height
    21.0 mm
  • Overall Height
    79.0 mm
Handwheel 40.0 mm M8 25.0 mm Stainless Steel

10501696


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    55.5 mm
Handwheel 50.0 mm M8 15.0 mm Stainless Steel

10501788


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    50.0 mm
  • Knob Height
    17.0 mm
  • Overall Height
    34.0 mm
Handwheel 40.0 mm M8 20.0 mm Stainless Steel

10501689


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    50.5 mm
Handwheel 40.0 mm M8 13.0 mm Stainless Steel

10501702


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    13.0 mm
  • Knob Diameter
    40.0 mm
  • Knob Height
    15.5 mm
  • Overall Height
    30.5 mm