Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 19.853 - £ 43.0229 Request the lead time here
M8
Zinc Plated Steel
Male
12.0 mm
Steel
£ 3.0758 - £ 3.1467 Request the lead time here
40.0 mm
M8
Brass
Threaded Stud
40.0 mm
PA
£ 1.36 - £ 2.1155 761 In stock
16.0 mm
M5
Nylon Polymer
£ 1.8851 - £ 1.8851 Request the lead time here
32.0 mm
M8
Nylon Polymer
£ 1.2459 - £ 1.9587 11450 In stock
23.0 mm
M6
£ 3.416 - £ 3.4868 Request the lead time here
50.0 mm
M8
PP
£ 1.5591 - £ 1.5875 Request the lead time here
20.0 mm
M5
Nylon Polymer
£ 1.5591 - £ 1.5875 Request the lead time here
25.0 mm
M8
Nylon Polymer
£ 7.2572 - £ 7.4131 Request the lead time here
44.0 mm
M8
PP
£ 2.282 - £ 2.3245 Request the lead time here
31.0 mm
M5
PP
£ 2.4521 - £ 2.5088 Request the lead time here
39.5 mm
M8
PP
£ 3.8554 - £ 3.9404 Request the lead time here
50.0 mm
M10
PP
£ 5.6838 - £ 5.7972 Request the lead time here
50.0 mm
M10
Brass
Threaded Stud
60.0 mm
PA
£ 1.5591 - £ 1.5875 Request the lead time here
25.0 mm
M8
Nylon Polymer
£ 2.282 - £ 2.3245 Request the lead time here
31.0 mm
M5
PP
£ 2.3104 - £ 2.4096 511 In stock
30.0 mm
M6
Brass
Threaded Stud
20.0 mm
PA
£ 1.7434 - £ 1.7717 Request the lead time here
16.0 mm
M4
Brass
Threaded Stud
16.0 mm
PA
£ 8.0793 - £ 8.2494 20 In stock
54.0 mm
M8
PP
£ 2.4238 - £ 2.4805 Request the lead time here
31.0 mm
M6
PP
£ 2.7498 - £ 2.8065 Request the lead time here
39.5 mm
M8
PP
  • of 6
Grip Knob 20.0 mm M8 Steel Black

10209547

Price Range
£ 43.0229 - £ 19.853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    36.0 mm
  • Colour
    Black
  • Thread Material
    Zinc Plated Steel
Handwheel 40.0 mm M8 40.0 mm PA Black

10333204

Price Range
£ 3.1467 - £ 3.0758

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 16.0 mm M5 Nylon Polymer Black

10188781

Price Range
£ 2.1155 - £ 1.36

Stock Levels
761 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Knob Height
    13.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 32.0 mm M8 Nylon Polymer Black

10188880

Price Range
£ 1.8851 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 23.0 mm M6 Black

10159705

Price Range
£ 1.9587 - £ 1.2459

Stock Levels
11450 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 50.0 mm M8 PP Black

10189191

Price Range
£ 3.4868 - £ 3.416

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Overall Height
    49.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 20.0 mm M5 Nylon Polymer Black

10188804

Price Range
£ 1.5875 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    20.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 25.0 mm M8 Nylon Polymer Black

10188842

Price Range
£ 1.5875 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Knob Height
    19.0 mm
  • Colour
    Black
  • Finish
    Matt
Soft Touch Knob 44.0 mm M8 PP Black

10188934

Price Range
£ 7.4131 - £ 7.2572

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M5 PP Black

10189023

Price Range
£ 2.3245 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    44.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 PP Black

10189115

Price Range
£ 2.5088 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    42.5 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 50.0 mm M10 PP Black

10189184

Price Range
£ 3.9404 - £ 3.8554

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Diameter
    50.0 mm
  • Overall Height
    83.0 mm
  • Colour
    Black
  • Knob Material
    PP
Handwheel 50.0 mm M10 60.0 mm PA Black

10333273

Price Range
£ 5.7972 - £ 5.6838

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 25.0 mm M8 Nylon Polymer Black

10188859

Price Range
£ 1.5875 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Knob Height
    19.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M5 PP Black

10189030

Price Range
£ 2.3245 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    64.0 mm
  • Colour
    Black
  • Knob Material
    PP
Handwheel 30.0 mm M6 20.0 mm PA Black

10333143

Price Range
£ 2.4096 - £ 2.3104

Stock Levels
511 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Knurled Knob Stud M4 16.0 mm PA Black

10364246

Price Range
£ 1.7717 - £ 1.7434

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    16.0 mm
  • Knob Diameter
    16.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    29.0 mm
Soft Touch Knob 54.0 mm M8 PP Black

10188972

Price Range
£ 8.2494 - £ 8.0793

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 31.0 mm M6 PP Black

10189047

Price Range
£ 2.4805 - £ 2.4238

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    40.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 39.5 mm M8 PP Black

10189146

Price Range
£ 2.8065 - £ 2.7498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    76.5 mm
  • Colour
    Black
  • Knob Material
    PP