Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 1.5754 - £ 6.236 1400 In stock
20.0 mm
M6
£ 1.1566 - £ 2.6178 Request the lead time here
14.0 mm
M4
£ 19.853 - £ 43.0229 Request the lead time here
M8
Zinc Plated Steel
Male
12.0 mm
Steel
10260852 £ 0.608 - £ 0.608 Request the lead time here
15.0 mm
M4
Zinc Plated Steel
Threaded Stud
8.5 mm
PA
£ 2.4521 - £ 5.1495 4400 In stock
28.0 mm
M8
£ 2.3529 - £ 2.4096 Request the lead time here
32.0 mm
M8
Brass
Threaded Stud
16.0 mm
PA
£ 1.36 - £ 2.1155 761 In stock
16.0 mm
M5
Nylon Polymer
£ 1.372 - £ 1.9082 7650 In stock
23.0 mm
M5
£ 2.8065 - £ 2.8632 10540 In stock
30.0 mm
M6
Brass
Threaded Stud
40.0 mm
PA
£ 3.6569 - £ 3.7278 Request the lead time here
50.0 mm
M10
Brass
Threaded Stud
50.0 mm
PA
£ 1.2824 - £ 1.9948 Request the lead time here
20.0 mm
M6
Nylon Polymer
10189177 £ 3.6286 - £ 3.6995 Request the lead time here
50.0 mm
M10
PP
£ 7.6116 - £ 7.7675 Request the lead time here
44.0 mm
M8
PP
£ 3.0097 - £ 3.3469 Request the lead time here
39.5 mm
M8
PP
£ 3.4868 - £ 3.5577 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
50.0 mm
PA
£ 2.9482 - £ 3.0049 396 In stock
31.0 mm
M6
PP
10189207 £ 3.5152 - £ 3.5861 Request the lead time here
50.0 mm
M8
PP
£ 5.8539 - £ 5.9815 Request the lead time here
70.0 mm
M12
PP
£ 3.5719 - £ 3.6569 Request the lead time here
50.0 mm
M10
Brass
Threaded Stud
40.0 mm
PA
10188873 £ 1.9321 - £ 1.975 Request the lead time here
32.0 mm
M10
Nylon Polymer
  • of 6
Knurled Knob 20.0 mm M6 Black

10246535

Price Range
£ 6.236 - £ 1.5754

Stock Levels
1400 In stock
Attributes
  • Thread Size
    M6
  • Body Diameter
    20.0 mm
  • Knob Diameter
    20.0 mm
  • Knob Height
    26.0 mm
  • Colour
    Black
Knurled Knob 14.0 mm M4 Black

10246528

Price Range
£ 2.6178 - £ 1.1566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Body Diameter
    14.0 mm
  • Knob Diameter
    14.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
Grip Knob 20.0 mm M8 Steel Black

10209547

Price Range
£ 43.0229 - £ 19.853

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Overall Height
    36.0 mm
  • Colour
    Black
  • Thread Material
    Zinc Plated Steel
Knurled Knob 15.0 mm M4 8.5 mm PA Black

10260852

Price Range
£ 0.608 - £ 0.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    8.5 mm
  • Knob Diameter
    15.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    16.5 mm
Knurled Knob 28.0 mm M8 Black

10159767

Price Range
£ 5.1495 - £ 2.4521

Stock Levels
4400 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob Stud M8 16.0 mm PA Black

10364314

Price Range
£ 2.4096 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    32.0 mm
  • Knob Height
    13.0 mm
  • Overall Height
    38.0 mm
Knurled Knob 16.0 mm M5 Nylon Polymer Black

10188781

Price Range
£ 2.1155 - £ 1.36

Stock Levels
761 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Knob Height
    13.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 23.0 mm M5 Black

10159668

Price Range
£ 1.9082 - £ 1.372

Stock Levels
7650 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Handwheel 30.0 mm M6 40.0 mm PA Black

10333167

Price Range
£ 2.8632 - £ 2.8065

Stock Levels
10540 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Knob Diameter
    30.0 mm
  • Knob Height
    10.0 mm
  • Overall Height
    55.0 mm
Handwheel 50.0 mm M10 50.0 mm PA Black

10333266

Price Range
£ 3.7278 - £ 3.6569

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 20.0 mm M6 Nylon Polymer Black

10188835

Price Range
£ 1.9948 - £ 1.2824

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 50.0 mm M10 PP Black

10189177

Price Range
£ 3.6995 - £ 3.6286

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
  • Colour
    Black
  • Knob Material
    PP
Soft Touch Knob 44.0 mm M8 PP Black

10188941

Price Range
£ 7.7675 - £ 7.6116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Knob Height
    24.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 39.5 mm M8 PP Black

10189139

Price Range
£ 3.3469 - £ 3.0097

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    39.5 mm
  • Overall Height
    66.5 mm
  • Colour
    Black
  • Knob Material
    PP
Handwheel 30.0 mm M6 50.0 mm PA Black

10333174

Price Range
£ 3.5577 - £ 3.4868

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Knurled Knob 31.0 mm M6 PP Black

10189061

Price Range
£ 3.0049 - £ 2.9482

Stock Levels
396 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    49.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 50.0 mm M8 PP Black

10189207

Price Range
£ 3.5861 - £ 3.5152

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Overall Height
    63.0 mm
  • Colour
    Black
  • Knob Material
    PP
Knurled Knob 70.0 mm M12 PP Black

10189252

Price Range
£ 5.9815 - £ 5.8539

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Diameter
    70.0 mm
  • Overall Height
    92.0 mm
  • Colour
    Black
  • Knob Material
    PP
Handwheel 50.0 mm M10 40.0 mm PA Black

10333259

Price Range
£ 3.6569 - £ 3.5719

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    40.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 32.0 mm M10 Nylon Polymer Black

10188873

Price Range
£ 1.975 - £ 1.9321

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt