Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.253 - £ 2.6313 | Request the lead time here |
0.866 in
22.0 mm
|
M6
|
Zinc Plated Steel
|
Threaded Stud
|
0.591 in
15.0 mm
|
PA
|
||
| 10159699 | £ 1.0942 - £ 1.9507 | 11350 In stock |
0.906 in
23.0 mm
|
M6
|
|
|
|
|
|
| £ 1.8568 - £ 1.8993 | Request the lead time here |
0.63 in
16.0 mm
|
M4
|
Brass
|
Threaded Stud
|
0.394 in
10.0 mm
|
PA
|
||
| £ 4.6349 - £ 4.7342 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
2.362 in
60.0 mm
|
PA
|
||
| £ 2.6647 - £ 2.7214 | Request the lead time here |
1.555 in
39.5 mm
|
M6
|
|
|
|
PP
|
||
| 10189177 | £ 3.6286 - £ 3.6995 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
|
|
|
PP
|
|
| £ 1.1311 - £ 1.8843 | 3050 In stock |
0.906 in
23.0 mm
|
M5
|
|
|
|
|
||
| £ 1.956 - £ 1.9985 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 3.6569 - £ 3.7278 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| £ 1.5591 - £ 1.5875 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| £ 7.2572 - £ 7.4131 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 2.2253 - £ 2.2484 | 2200 In stock |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| £ 2.4521 - £ 2.5088 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| £ 3.4868 - £ 3.5577 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| 10188811 | £ 1.2274 - £ 1.253 | Request the lead time here |
0.787 in
20.0 mm
|
M6
|
|
|
|
Nylon Polymer
|
|
| £ 2.2395 - £ 2.282 | Request the lead time here |
1.575 in
40.0 mm
|
M10
|
|
|
|
Nylon Polymer
|
||
| £ 1.9083 - £ 1.9498 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| £ 2.6647 - £ 2.7214 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| £ 4.3515 - £ 4.4507 | Request the lead time here |
2.402 in
61.0 mm
|
M10
|
|
|
|
PP
|
||
| £ 2.7356 - £ 2.7923 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA