Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
S-Shaped Hanging Hook incorporates a hook in the shape of a ""S"" that allows it to be easily attached or removed from a mounting point.
Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.
The hooks in this range are rust and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Wire Diameter | View | |
|---|---|---|---|---|---|
| £ 0.1407 - £ 0.1407 | 9000 In stock |
3.15 in
80.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1072 - £ 0.271 | Request the lead time here |
1.535 in
39.0 mm
|
0.374 in
9.5 mm
|
||
| 10380307 | £ 0.1002 - £ 0.1044 | Request the lead time here |
1.89 in
48.0 mm
|
0.827 in
21.0 mm
|
|
| £ 0.0891 - £ 0.0891 | Request the lead time here |
1.496 in
38.0 mm
|
0.827 in
21.0 mm