Menu Search

Fully Threaded Studs & Rods

In stock

Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.

Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.

  • Colour: Natural
  • Rod & Stud Lengths included, but are not limited to; 20cm and 100cm.

Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length View
£ 2.3387 - £ 2.4379 430 In stock
M8
200.0 mm
£ 11.4386 - £ 11.4386 180 In stock
M6
1000.0 mm
£ 135.0668 - £ 135.0668 Request the lead time here
M24
1000.0 mm
£ 3.3734 - £ 3.4443 10 In stock
M10
200.0 mm
0060050000VR £ 15.1098 - £ 15.1098 350 In stock
M8
1000.0 mm
£ 26.3216 - £ 26.3216 21 In stock
M12
1000.0 mm
0060100000VR £ 56.0735 - £ 56.0735 Request the lead time here
M18
1000.0 mm
0060090000VR £ 45.301 - £ 45.301 Request the lead time here
M16
1000.0 mm
£ 9.6101 - £ 9.6101 Request the lead time here
M5
1000.0 mm
£ 9.1707 - £ 9.1707 Request the lead time here
M4
1000.0 mm
0060060000VR £ 19.4613 - £ 19.4613 2 In stock
M10
1000.0 mm
0060110000VR £ 64.0536 - £ 64.0536 Request the lead time here
M20
1000.0 mm
£ 38.4123 - £ 38.4123 Request the lead time here
M14
1000.0 mm
£ 0.1928 - £ 0.238 Request the lead time here
3/8-16
£ 0.1315 - £ 0.1624 Request the lead time here
5/16-18
£ 8.6888 - £ 10.5315 Request the lead time here
M4
£ 0.2301 - £ 0.2841 Request the lead time here
3/8-16
£ 0.1365 - £ 0.1686 Request the lead time here
1/4-20
£ 0.0416 - £ 0.0547 Request the lead time here
#10-32
£ 0.4422 - £ 0.5459 Request the lead time here
3/8-16
  • of 3
Threaded Rod 200.0 mm (L) M8 PA

072082000002

Price Range
£ 2.4379 - £ 2.3387

Stock Levels
430 In stock
Attributes
  • Thread Size
    M8
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M6 PA

0060040000VR

Price Range
£ 11.4386 - £ 11.4386

Stock Levels
180 In stock
Attributes
  • Thread Size
    M6
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M24 PA

0060120000VR

Price Range
£ 135.0668 - £ 135.0668

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 200.0 mm (L) M10 PA

072102000002

Price Range
£ 3.4443 - £ 3.3734

Stock Levels
10 In stock
Attributes
  • Thread Size
    M10
  • Overall Length
    200.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M8 PA

0060050000VR

Price Range
£ 15.1098 - £ 15.1098

Stock Levels
350 In stock
Attributes
  • Thread Size
    M8
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M12 PA

0060070000VR

Price Range
£ 26.3216 - £ 26.3216

Stock Levels
21 In stock
Attributes
  • Thread Size
    M12
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M18 PA

0060100000VR

Price Range
£ 56.0735 - £ 56.0735

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M18
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M16 PA

0060090000VR

Price Range
£ 45.301 - £ 45.301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M5 PA

0060030000VR

Price Range
£ 9.6101 - £ 9.6101

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M4 PA

0060020000VR

Price Range
£ 9.1707 - £ 9.1707

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M10 PA

0060060000VR

Price Range
£ 19.4613 - £ 19.4613

Stock Levels
2 In stock
Attributes
  • Thread Size
    M10
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M20 PA

0060110000VR

Price Range
£ 64.0536 - £ 64.0536

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1000.0 mm (L) M14 PA

0060080000VR

Price Range
£ 38.4123 - £ 38.4123

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M14
  • Overall Length
    1000.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 50.8 mm (L) 3/8-16 PA

3837516200SD

Price Range
£ 0.238 - £ 0.1928

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 50.8 mm (L) 5/16-18 PA

3831218200SD

Price Range
£ 0.1624 - £ 0.1315

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 1.0 m (L) M4 PA

38M040070TR

Price Range
£ 10.5315 - £ 8.6888

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 76.2 mm (L) 3/8-16 PA

3837516300SD

Price Range
£ 0.2841 - £ 0.2301

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 76.2 mm (L) 1/4-20 PA

3825020300SD

Price Range
£ 0.1686 - £ 0.1365

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 19.1 mm (L) #10-32 PA

3801032075SD

Price Range
£ 0.0547 - £ 0.0416

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-32
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790
Threaded Rod 101.6 mm (L) 3/8-16 PA

3837516400SD

Price Range
£ 0.5459 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Polyamide
  • Commodity Code
    3926909790