Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | View | |
|---|---|---|---|---|---|
| £ 2.3387 - £ 2.4379 | 7 In stock |
M8
|
7.874 in
200.0 mm
|
||
| £ 1.2501 - £ 1.3026 | 13209 In stock |
M5
|
7.874 in
200.0 mm
|
||
| £ 1.4883 - £ 1.5449 | 15 In stock |
M6
|
7.874 in
200.0 mm
|
||
| £ 0.0819 - £ 0.1076 | Request the lead time here |
1/4-20
|
1.000 in
25.4 mm
|
||
| £ 0.7746 - £ 0.9563 | 250 In stock |
1/2-13 in UNF
|
4.000 in
101.6 mm
|
||
| £ 4.382 - £ 5.4099 | 54 In stock |
M3
|
39.37 in
1000.0 mm
|
||
| £ 0.0754 - £ 0.0931 | Request the lead time here |
#10-32
|
2.000 in
50.8 mm
|
||
| £ 8.6888 - £ 10.5315 | Request the lead time here |
M4 x 0.7
|
3.281 ft
1.0 m
|
||
| £ 0.1699 - £ 0.2098 | Request the lead time here |
5/16-18
|
3.000 in
76.2 mm
|
||
| £ 0.2631 - £ 0.3248 | Request the lead time here |
1/2-13 in UNF
|
2.000 in
50.8 mm
|
||
| £ 0.3375 - £ 0.4167 | Request the lead time here |
1/2-13 in UNF
|
2.500 in
63.5 mm
|
||
| £ 0.9673 - £ 1.1942 | Request the lead time here |
1/2-13 in UNF
|
5.000 in
127 mm
|
||
| £ 0.388 - £ 0.479 | Request the lead time here |
1/2-13 in UNF
|
3.000 in
76.2 mm
|
||
| £ 0.1365 - £ 0.1686 | Request the lead time here |
1/4-20
|
3.000 in
76.2 mm
|
||
| £ 0.0837 - £ 0.1033 | Request the lead time here |
5/16-18
|
1.000 in
25.4 mm
|
||
| £ 0.4422 - £ 0.5459 | Request the lead time here |
3/8-16
|
4.000 in
101.6 mm
|
||
| £ 3.2749 - £ 4.0432 | Request the lead time here |
M8 x 1.25
|
3.281 ft
1.0 m
|
||
| £ 0.0508 - £ 0.0627 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
||
| £ 0.2229 - £ 0.2752 | Request the lead time here |
1/2-13 in UNF
|
1.500 in
38.1 mm
|
||
| £ 0.1159 - £ 0.1431 | Request the lead time here |
5/16-18
|
1.500 in
38.1 mm