Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | View | |
|---|---|---|---|---|---|
| £ 38.4123 - £ 38.4123 | Request the lead time here |
M14
|
39.37 in
1000.0 mm
|
||
| £ 9.6101 - £ 9.6101 | Request the lead time here |
M5
|
39.37 in
1000.0 mm
|
||
| 10178799 | £ 64.0536 - £ 64.0536 | 2 In stock |
M20
|
39.37 in
1000.0 mm
|
|
| 10178744 | £ 19.4613 - £ 19.4613 | 54 In stock |
M10
|
39.37 in
1000.0 mm
|
|
| £ 3.3734 - £ 3.4443 | 646 In stock |
M10
|
7.874 in
200.0 mm
|
||
| £ 26.3216 - £ 26.3216 | 125 In stock |
M12
|
39.37 in
1000.0 mm
|
||
| 10178782 | £ 56.0735 - £ 56.0735 | Request the lead time here |
M18
|
39.37 in
1000.0 mm
|
|
| £ 9.1707 - £ 9.1707 | Request the lead time here |
M4
|
39.37 in
1000.0 mm
|
||
| 10178737 | £ 15.1098 - £ 15.1098 | 716 In stock |
M8
|
39.37 in
1000.0 mm
|
|
| £ 11.4386 - £ 11.4386 | 820 In stock |
M6
|
39.37 in
1000.0 mm
|
||
| 10178775 | £ 45.301 - £ 45.301 | Request the lead time here |
M16
|
39.37 in
1000.0 mm
|
|
| £ 135.0668 - £ 135.0668 | Request the lead time here |
M24 x 3.0
|
39.37 in
1000.0 mm
|
||
| £ 0.388 - £ 0.479 | Request the lead time here |
1/2-13 in UNF
|
3.000 in
76.2 mm
|
||
| £ 0.0837 - £ 0.1033 | Request the lead time here |
5/16-18
|
1.000 in
25.4 mm
|
||
| £ 0.0476 - £ 0.0588 | Request the lead time here |
#10-32
|
1.000 in
25.4 mm
|
||
| £ 0.0819 - £ 0.1076 | Request the lead time here |
1/4-20
|
1.000 in
25.4 mm
|
||
| £ 3.2749 - £ 4.0432 | Request the lead time here |
M8 x 1.25
|
3.281 ft
1.0 m
|
||
| £ 0.2301 - £ 0.2841 | Request the lead time here |
3/8-16
|
3.000 in
76.2 mm
|
||
| £ 0.1315 - £ 0.1624 | Request the lead time here |
5/16-18
|
2.000 in
50.8 mm
|
||
| £ 0.9673 - £ 1.1942 | Request the lead time here |
1/2-13 in UNF
|
5.000 in
127 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue