Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | View | |
|---|---|---|---|---|---|
| 250 In stock |
1/2-13
|
4.000 in
101.6 mm
|
|||
| Request the lead time here |
1/4-20
|
3.000 in
76.2 mm
|
|||
| Request the lead time here |
#10-32
|
0.750 in
19.1 mm
|
|||
| Request the lead time here |
1/2-13
|
3.000 in
76.2 mm
|
|||
| Request the lead time here |
1/4-20
|
2.000 in
50.8 mm
|
|||
| Request the lead time here |
1/2-13
|
5.000 in
127 mm
|
|||
| Request the lead time here |
M8 x 1.25
|
3.281 ft
1.0 m
|
|||
| Request the lead time here |
3/8-16
|
3.000 in
76.2 mm
|
|||
| Request the lead time here |
#10-32
|
1.500 in
38.1 mm
|
|||
| Request the lead time here |
M3
|
39.37 in
1000.0 mm
|
|||
| Request the lead time here |
1/2-13
|
2.500 in
63.5 mm
|
|||
| Request the lead time here |
1/2-13
|
1.500 in
38.1 mm
|
|||
| Request the lead time here |
#10-32
|
1.000 in
25.4 mm
|
|||
| Request the lead time here |
3/8-16
|
1.000 in
25.4 mm
|
|||
| Request the lead time here |
1/4-20
|
2.500 in
63.5 mm
|
|||
| Request the lead time here |
5/16-18
|
1.500 in
38.1 mm
|
|||
| Request the lead time here |
#10-32
|
2.500 in
63.5 mm
|
|||
| Request the lead time here |
3/8-16
|
2.000 in
50.8 mm
|
|||
| Request the lead time here |
1/4-20
|
1.500 in
38.1 mm
|
|||
| Request the lead time here |
5/16-18
|
2.500 in
63.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue