Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Commonly purchased alongside our Plastic Fly Nuts & Wing Nuts by our customers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | View | |
|---|---|---|---|---|---|
| £ 0.0813 - £ 0.1003 | Request the lead time here |
#10-32
|
2.500 in
63.5 mm
|
||
| £ 0.0837 - £ 0.1033 | Request the lead time here |
5/16-18
|
1.000 in
25.4 mm
|
||
| £ 0.0476 - £ 0.0588 | Request the lead time here |
#10-32
|
1.000 in
25.4 mm
|
||
| £ 0.1544 - £ 0.2027 | Request the lead time here |
1/4-20
|
2.000 in
50.8 mm
|
||
| £ 0.1315 - £ 0.1624 | Request the lead time here |
5/16-18
|
2.000 in
50.8 mm
|
||
| £ 0.1472 - £ 0.1817 | Request the lead time here |
5/16-18
|
2.500 in
63.5 mm
|
||
| £ 2.3387 - £ 2.4379 | 7 In stock |
M8
|
7.874 in
200.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue