Menu Search

Furniture Mount T-Nuts

In stock

T-Nuts are ideal for use with Adjustable Feet, Tilt Glides, Castors and Locking Bolts and other furniture mount applications. The are self-locking to prevent rotation during hand or automated assembly.

These nuts are easy to assemble, simply insert into a pre-drilled hole and tap into place with a hammer.

Available in a choice of thread sizes to suit your application.

  • Material: Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Flange Diameter Prong Height Thread Size Body Diameter View
£ 0.1959 - £ 0.8129 400 In stock
M10
ZT-M08 £ 0.1447 - £ 0.2228 Request the lead time here
M8
ZT-M06 £ 0.0742 - £ 0.3022 9894 In stock
M6
T-Nut M10 25.0 mm 12.0 mm Steel

ZT-M10

Price Range
£ 0.8129 - £ 0.1959

Stock Levels
400 In stock
Attributes
  • Thread Size
    M10
  • Nut Shape
    Cylindrical
  • Commodity Code
    7318153590
  • Full Material
    Steel
T-Nut M8 22.0 mm 11.0 mm Steel

ZT-M08

Price Range
£ 0.2228 - £ 0.1447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Nut Shape
    Cylindrical
  • Commodity Code
    7318153590
  • Full Material
    Steel
T-Nut M6 19.0 mm 9.0 mm Steel

ZT-M06

Price Range
£ 0.3022 - £ 0.0742

Stock Levels
9894 In stock
Attributes
  • Thread Size
    M6
  • Nut Shape
    Cylindrical
  • Commodity Code
    7326909890
  • Full Material
    Steel