Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.
Material: HDPE, LDPE Colour: Yellow Series Code: SRF0084, SR1060
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | d | Type | Vent Flap | View | |
---|---|---|---|---|---|---|---|
£ 0.1445 - £ 0.1908 | 4000 In stock |
LDPE
|
0.957 in
24.3 mm
|
1
|
No Vent Flap
|
||
£ 0.1771 - £ 0.1964 | 8000 In stock |
LDPE
|
1.039 in
26.4 mm
|
1
|
No Vent Flap
|
||
£ 0.1658 - £ 0.1908 | 59800 In stock |
LDPE
|
0.957 in
24.3 mm
|
1
|
With Vent Flap
|
||
£ 0.5074 - £ 0.5074 | 1500 In stock |
HDPE
|
1.181 in
30.0 mm
|
6
|
With Vent Flap
|
||
£ 0.1743 - £ 0.4252 | Request the lead time here |
LDPE
|
1 in
25.4 mm
|
1
|
No Vent Flap
|
||
110589 | £ 0.4847 - £ 0.4946 | 2000 In stock |
HDPE
|
0.858 in
21.8 mm
|
6
|
With Vent Flap
|
|
£ 0.18 - £ 0.4358 | Request the lead time here |
LDPE
|
0.984 in
25.0 mm
|
3
|
No Vent Flap
|
||
10784 | £ 0.1828 - £ 0.4411 | Request the lead time here |
LDPE
|
1.134 in
28.8 mm
|
1
|
No Vent Flap
|
|
£ 0.2324 - £ 0.2423 | 1500 In stock |
HDPE
|
1.181 in
30.0 mm
|
4
|
No Vent Flap
|
||
£ 0.1299 - £ 0.1671 | 67750 In stock |
LDPE
|
0.874 in
22.2 mm
|
2
|
With Vent Flap
|
||
£ 0.1182 - £ 0.1682 | 40520 In stock |
LDPE
|
0.874 in
22.2 mm
|
2
|
No Vent Flap
|
||
£ 0.1871 - £ 0.1913 | Request the lead time here |
LDPE
|
1.181 in
30.0 mm
|
5
|
No Vent Flap
|
||
£ 0.4521 - £ 0.9913 | Request the lead time here |
LDPE
|
1.496 in
38.0 mm
|
5
|
With Vent Flap
|
||
£ 0.1559 - £ 0.2649 | 120350 In stock |
LDPE
|
0.858 in
21.8 mm
|
1
|
With Vent Flap
|
||
10781 | £ 0.1417 - £ 0.2976 | 42000 In stock |
LDPE
|
0.858 in
21.8 mm
|
1
|
No Vent Flap
|
|
£ 0.4861 - £ 0.4961 | Request the lead time here |
HDPE
|
0.957 in
24.3 mm
|
6
|
With Vent Flap
|
||
110240 | £ 0.2154 - £ 0.2197 | Request the lead time here |
LDPE
|
1.181 in
30.0 mm
|
5
|
With Vent Flap
|
|
£ 0.1559 - £ 0.1857 | Request the lead time here |
LDPE
|
0.854 in
21.7 mm
|
1
|
With Vent Flap
|
||
£ 0.1248 - £ 0.1301 | Request the lead time here |
HDPE
|
1.102 in
28.0 mm
|
6
|
No Vent Flap
|
||
£ 0.4493 - £ 0.9966 | Request the lead time here |
LDPE
|
1.378 in
35.0 mm
|
5
|
With Vent Flap
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue