Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.
Material: HDPE, LDPE Colour: Yellow Series Code: SRF0084, SR1060
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | d | Type | Vent Flap | View | |
---|---|---|---|---|---|---|---|
£ 0.1445 - £ 0.1908 | 4000 In stock |
LDPE
|
0.957 in
24.3 mm
|
1
|
No Vent Flap
|
||
£ 0.1771 - £ 0.1964 | 8000 In stock |
LDPE
|
1.039 in
26.4 mm
|
1
|
No Vent Flap
|
||
£ 0.1658 - £ 0.1908 | 59800 In stock |
LDPE
|
0.957 in
24.3 mm
|
1
|
With Vent Flap
|
||
£ 0.5074 - £ 0.5074 | 1500 In stock |
HDPE
|
1.181 in
30.0 mm
|
6
|
With Vent Flap
|
||
£ 0.1743 - £ 0.4252 | Request the lead time here |
LDPE
|
1 in
25.4 mm
|
1
|
No Vent Flap
|
||
110589 | £ 0.4847 - £ 0.4946 | 2000 In stock |
HDPE
|
0.858 in
21.8 mm
|
6
|
With Vent Flap
|
|
£ 0.18 - £ 0.4358 | Request the lead time here |
LDPE
|
0.984 in
25.0 mm
|
3
|
No Vent Flap
|
||
10784 | £ 0.1828 - £ 0.4411 | Request the lead time here |
LDPE
|
1.134 in
28.8 mm
|
1
|
No Vent Flap
|
|
£ 0.2324 - £ 0.2423 | 1500 In stock |
HDPE
|
1.181 in
30.0 mm
|
4
|
No Vent Flap
|
||
£ 0.1299 - £ 0.1671 | 67750 In stock |
LDPE
|
0.874 in
22.2 mm
|
2
|
With Vent Flap
|
||
£ 0.1182 - £ 0.1682 | 40520 In stock |
LDPE
|
0.874 in
22.2 mm
|
2
|
No Vent Flap
|
||
£ 0.1871 - £ 0.1913 | Request the lead time here |
LDPE
|
1.181 in
30.0 mm
|
5
|
No Vent Flap
|
||
£ 0.4521 - £ 0.9913 | Request the lead time here |
LDPE
|
1.496 in
38.0 mm
|
5
|
With Vent Flap
|
||
£ 0.1559 - £ 0.2649 | 120350 In stock |
LDPE
|
0.858 in
21.8 mm
|
1
|
With Vent Flap
|
||
10781 | £ 0.1417 - £ 0.2976 | 42000 In stock |
LDPE
|
0.858 in
21.8 mm
|
1
|
No Vent Flap
|
|
£ 0.4861 - £ 0.4961 | Request the lead time here |
HDPE
|
0.957 in
24.3 mm
|
6
|
With Vent Flap
|
||
110240 | £ 0.2154 - £ 0.2197 | Request the lead time here |
LDPE
|
1.181 in
30.0 mm
|
5
|
With Vent Flap
|
|
£ 0.1559 - £ 0.1857 | Request the lead time here |
LDPE
|
0.854 in
21.7 mm
|
1
|
With Vent Flap
|
||
£ 0.1248 - £ 0.1301 | Request the lead time here |
HDPE
|
1.102 in
28.0 mm
|
6
|
No Vent Flap
|
||
£ 0.4493 - £ 0.9966 | Request the lead time here |
LDPE
|
1.378 in
35.0 mm
|
5
|
With Vent Flap
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue