Menu Search

Gas Cylinder Valve Protectors

In stock

Gas Cylinder Valve Protectors are designed in collaboration with major European gas companies. Covers the valve threads on industrial and LPG gas cylinders during storage, handling and transportation. Features a vent flap that allows for the safe escape of gas in the event of an inadvertent valve opening.

  • Designed to protect industrial and LPG gas cylinder valve threads when not in use.
  • It can differentiate full from empty cylinders.
  • It is commonly used in laboratories, medical industry, and construction applications.
Material: HDPE, LDPE Colour: Yellow Series Code: SRF0084, SR1060

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
23 results
Product SKUs information
Item Code Price range Availability Material d Type Vent Flap View
£ 0.2211 - £ 0.2296 Request the lead time here
LDPE
20.0 mm
4
No Vent Flap
£ 0.1182 - £ 0.1682 88020 In stock
LDPE
22.2 mm
2
No Vent Flap
£ 0.1299 - £ 0.1671 62750 In stock
LDPE
22.2 mm
2
With Vent Flap
  • of 2
Gas Cylinder Valve Plug 20.0 mm LDPE Yellow

110049

Price Range
£ 0.2296 - £ 0.2211

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    4
Gas Cylinder Valve Plug 22.2 mm LDPE Yellow

10785

Price Range
£ 0.1682 - £ 0.1182

Stock Levels
88020 In stock
Attributes
  • d
    22.2 mm
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    2
Gas Cylinder Valve Plug 22.2 mm LDPE Yellow

110004

Price Range
£ 0.1671 - £ 0.1299

Stock Levels
62750 In stock
Attributes
  • d
    22.2 mm
  • Vent Flap
    With Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Type
    2