Menu Search

Gas Spring End Fittings

In stock

These Gas Spring End Fittings connect a gas spring to the object or structure it supports. They are essential for maintaining the safe and reliable operation of gas springs, and selecting the appropriate end fittings for the specific application is critical. The vast array, when combined, gives a wide choice of simple-to-assemble fixing solutions to suit your application.

It can be the same or have various sizes and types on either end. Durable and resistant to wear and tear, it can be used for heavy load applications, and are simple to install and remove using a ball joint. Used in various applications, including automotive trunks or industrial machinery.

  • Salt spray tested under ASTM B117
  • Material: Steel, Stainless Steel, Zinc Alloy, Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
27 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Material Mounting Hole to End Length Type View
£ 2.6264 - £ 2.7931 Request the lead time here
M6 x 1.0
Steel
23.0 mm
Clevis Clip
552019 £ 1.9985 - £ 2.1403 Request the lead time here
1.0 mm
M6
Nylon
17.0 mm
2
1253205 £ 6.1941 - £ 6.4493 32 In stock
1.0 mm
M6
Stainless Steel
32.0 mm
3
£ 2.6789 - £ 2.849 2600 In stock
0.8 mm
M5
Nylon
17.5 mm
1
£ 6.1941 - £ 6.4493 Request the lead time here
1.0 mm
M6
Stainless Steel
25.0 mm
3
£ 6.5343 - £ 6.9595 20 In stock
1.5 mm
M10
Steel
30.0 mm
5
552031 £ 2.9482 - £ 3.1467 Request the lead time here
1.3 mm
M8
Zinc Alloy
21.0 mm
2
£ 8.6888 - £ 9.2416 Request the lead time here
1.5 mm
M10
Steel
32.0 mm
3
£ 2.3245 - £ 2.4805 40 In stock
1.0 mm
M6
Nylon
17.5 mm
1
552026 £ 1.6725 - £ 1.7717 Request the lead time here
1.0 mm
M6
Nylon
21.0 mm
2
£ 15.3649 - £ 16.0027 Request the lead time here
1.3 mm
M8
Steel
32.0 mm
4
£ 15.2798 - £ 15.9177 Request the lead time here
1.0 mm
M6
Stainless Steel
32.0 mm
4
1253200 £ 10.1999 - £ 10.6168 Request the lead time here
1.3 mm
M8
Nylon
18.0 mm
7
£ 7.6824 - £ 8.1785 Request the lead time here
0.8 mm
M5
Steel
20.0 mm
4
£ 5.3437 - £ 5.6838 Request the lead time here
0.8 mm
M5
Steel
22.0 mm
3
£ 16.7115 - £ 17.4202 20 In stock
1.5 mm
M10
Steel
37.0 mm
4
£ 13.8482 - £ 14.4294 Request the lead time here
1.0 mm
M6
Steel
35.0 mm
5
552037 £ 3.085 - £ 3.2795 Request the lead time here
M6 x 1.0
Steel
38.0 mm
Clevis Clip
552028 £ 13.99 - £ 14.5711 Request the lead time here
1.0 mm
M6
Steel
24.0 mm
4
£ 18.5258 - £ 19.2912 Request the lead time here
1.3 mm
M8
Stainless Steel
30.0 mm
5
  • of 2
Fixing Plate 23.0 mm M6 x 1.0 Steel

552029

Price Range
£ 2.7931 - £ 2.6264

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    23.0 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7318190090
End Fitting 17.0 mm M6 Nylon

552019

Price Range
£ 2.1403 - £ 1.9985

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    17.0 mm
  • Type
    2
  • Full Material
    Nylon
  • Colour
    Black
Fixing Plate 32.0 mm Stainless Steel

1253205

Price Range
£ 6.4493 - £ 6.1941

Stock Levels
32 In stock
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    3
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting 17.5 mm M5 Nylon

552018

Price Range
£ 2.849 - £ 2.6789

Stock Levels
2600 In stock
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    17.5 mm
  • Type
    1
  • Full Material
    Nylon
  • Colour
    Black
Fixing Plate 25.0 mm Stainless Steel

1253202

Price Range
£ 6.4493 - £ 6.1941

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    25.0 mm
  • Type
    3
  • Full Material
    Stainless Steel
  • Colour
    Natural
End Fitting 30.0 mm M10 Steel

552030

Price Range
£ 6.9595 - £ 6.5343

Stock Levels
20 In stock
Attributes
  • Internal Thread Size
    M8 x 1.25
  • External Thread Size
    M8 x 1.25
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    30.0 mm
  • Type
    5
End Fitting 21.0 mm M8 Zinc Alloy

552031

Price Range
£ 3.1467 - £ 2.9482

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    21.0 mm
  • Type
    2
  • Full Material
    Zinc Alloy
  • Colour
    Natural
End Fitting 32.0 mm M10 Steel

552035

Price Range
£ 9.2416 - £ 8.6888

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    3
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 17.5 mm M6 Nylon

552024

Price Range
£ 2.4805 - £ 2.3245

Stock Levels
40 In stock
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    17.5 mm
  • Type
    1
  • Full Material
    Nylon
  • Colour
    Black
End Fitting 21.0 mm M6 Nylon

552026

Price Range
£ 1.7717 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    21.0 mm
  • Type
    2
  • Full Material
    Nylon
  • Colour
    Black
End Fitting 32.0 mm M8 Steel

552032

Price Range
£ 16.0027 - £ 15.3649

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
Fixing Plate 32.0 mm Stainless Steel

1253206

Price Range
£ 15.9177 - £ 15.2798

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    32.0 mm
  • Type
    4
  • Full Material
    Stainless Steel
  • Colour
    Natural
Fixing Plate 18.0 mm M8 Nylon

1253200

Price Range
£ 10.6168 - £ 10.1999

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    18.0 mm
  • Type
    7
  • Full Material
    Nylon
  • Colour
    Black
End Fitting 20.0 mm M5 Steel

552021

Price Range
£ 8.1785 - £ 7.6824

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    20.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 22.0 mm M5 Steel

552020

Price Range
£ 5.6838 - £ 5.3437

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    0.8 mm
  • Mounting Hole to End Length
    22.0 mm
  • Type
    3
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 37.0 mm M10 Steel

552036

Price Range
£ 17.4202 - £ 16.7115

Stock Levels
20 In stock
Attributes
  • Pitch Diameter
    1.5 mm
  • Mounting Hole to End Length
    37.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
End Fitting 35.0 mm M6 Steel

552034

Price Range
£ 14.4294 - £ 13.8482

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    35.0 mm
  • Type
    5
  • Full Material
    Steel
  • Colour
    Natural
Fixing Plate 38.0 mm M10 x 1.5 mm Steel

552037

Price Range
£ 3.2795 - £ 3.085

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole to End Length
    38.0 mm
  • Type
    Clevis Clip
  • Full Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
End Fitting 24.0 mm M6 Steel

552028

Price Range
£ 14.5711 - £ 13.99

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.0 mm
  • Mounting Hole to End Length
    24.0 mm
  • Type
    4
  • Full Material
    Steel
  • Colour
    Natural
Fixing Plate 30.0 mm M8 Stainless Steel

1253204

Price Range
£ 19.2912 - £ 18.5258

Stock Levels
Request the lead time here
Attributes
  • Pitch Diameter
    1.3 mm
  • Mounting Hole to End Length
    30.0 mm
  • Type
    5
  • Full Material
    Stainless Steel
  • Colour
    Natural