Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Gas Spring End Fittings connect a gas spring to the object or structure it supports. They are essential for maintaining the safe and reliable operation of gas springs, and selecting the appropriate end fittings for the specific application is critical. The vast array, when combined, gives a wide choice of simple-to-assemble fixing solutions to suit your application.
It can be the same or have various sizes and types on either end. Durable and resistant to wear and tear, it can be used for heavy load applications, and are simple to install and remove using a ball joint. Used in various applications, including automotive trunks or industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | Material | Mounting Hole to End Length | Type | View | |
|---|---|---|---|---|---|---|---|---|
| 552037 | £ 3.085 - £ 3.2795 | Request the lead time here |
|
M6 x 1.0
|
Steel
|
1.496 in
38.0 mm
|
Clevis Clip
|
|
| £ 13.8482 - £ 14.4294 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Steel
|
1.378 in
35.0 mm
|
5
|
||
| £ 5.3437 - £ 5.6838 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
Steel
|
0.866 in
22.0 mm
|
3
|
||
| £ 16.7115 - £ 17.4202 | 20 In stock |
0.059 in
1.5 mm
|
M10
|
Steel
|
1.457 in
37.0 mm
|
4
|
||
| 1253200 | £ 10.1999 - £ 10.6168 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Nylon
|
0.709 in
18.0 mm
|
7
|
|
| £ 7.6824 - £ 8.1785 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
Steel
|
0.787 in
20.0 mm
|
4
|
||
| £ 2.6789 - £ 2.849 | 2600 In stock |
0.031 in
0.8 mm
|
M5
|
Nylon
|
0.689 in
17.5 mm
|
1
|
||
| £ 3.085 - £ 3.2795 | 60 In stock |
|
M8 x 1.25
|
Steel
|
1.181 in
30.0 mm
|
Clevis Clip
|
||
| 552025 | £ 4.5357 - £ 4.8192 | Request the lead time here |
|
M6
|
Steel
|
0.709 in
18.0 mm
|
5
|
|
| £ 4.3231 - £ 4.5924 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Zinc Alloy
|
0.827 in
21.0 mm
|
2
|
||
| £ 18.5258 - £ 19.2912 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Stainless Steel
|
1.181 in
30.0 mm
|
5
|
||
| 552028 | £ 13.99 - £ 14.5711 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Steel
|
0.945 in
24.0 mm
|
4
|
|
| 1253203 | £ 10.5031 - £ 10.9425 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Stainless Steel
|
0.945 in
24.0 mm
|
4
|
|
| £ 6.0098 - £ 6.4067 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Steel
|
0.709 in
18.0 mm
|
5
|
||
| 552019 | £ 1.9985 - £ 2.1403 | Request the lead time here |
0.039 in
1.0 mm
|
M6
|
Nylon
|
0.669 in
17.0 mm
|
2
|
|
| 1253205 | £ 6.1941 - £ 6.4493 | 32 In stock |
0.039 in
1.0 mm
|
M6
|
Stainless Steel
|
1.26 in
32.0 mm
|
3
|
|
| £ 2.6264 - £ 2.7931 | Request the lead time here |
|
M6 x 1.0
|
Steel
|
0.906 in
23.0 mm
|
Clevis Clip
|
||
| £ 6.5343 - £ 6.9595 | 20 In stock |
0.059 in
1.5 mm
|
M10
|
Steel
|
1.181 in
30.0 mm
|
5
|
||
| 552031 | £ 2.9482 - £ 3.1467 | Request the lead time here |
0.051 in
1.3 mm
|
M8
|
Zinc Alloy
|
0.827 in
21.0 mm
|
2
|
|
| £ 8.6888 - £ 9.2416 | Request the lead time here |
0.059 in
1.5 mm
|
M10
|
Steel
|
1.26 in
32.0 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue