Menu Search

Gasket Pipe Bevel Protection

In production

Pipe Bevel Protection Gaskets are provided on a convenient roll. They are ideal for protecting a pipes bevel from damage and corrosion that may effect the final quality of the weld, when welded to another pipe or flange.

The gaskets are simple to cut to the correct application length, which is a huge assembly advantage over other products. The solution on a roll is especially suitable for on-site applications, when in the field.

Protects pipe beveled ends during shipping, storage, and installation for various oil and gas applications.

  • Protects a pipes bevel from damage and corrosion.
  • Simple to cut to the required application length.
  • Protection during shipping, storage, and installation.
Material: PVC Colour: Black Series Code: SRGUA

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Essentra Part Number Price range Availability Minimum Compatible Wall Thickness Maximum Compatible Wall Thickness Roll Length View
£ 46.818 - £ 52.02 Request the lead time here
27.0 mm
40.0 mm
15.0 m
£ 44.064 - £ 48.96 Request the lead time here
7.0 mm
16.0 mm
20.0 m
£ 46.818 - £ 52.02 Request the lead time here
1.0 mm
27.0 mm
15.0 m
£ 33.048 - £ 36.72 Request the lead time here
17.0 mm
26.0 mm
15.0 m
Bevel Protection 27.0 mm 40.0 mm PVC Black

20592042

Price Range
£ 52.02 - £ 46.818

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Wall Thickness
    27.0 mm
  • Maximum Compatible Wall Thickness
    40.0 mm
  • Roll Length
    15.0 m
  • Package Type
    on a roll
  • Colour
    Black
Bevel Protection 7.0 mm 16.0 mm PVC Black

20592028

Price Range
£ 48.96 - £ 44.064

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Wall Thickness
    7.0 mm
  • Maximum Compatible Wall Thickness
    16.0 mm
  • Roll Length
    20.0 m
  • Package Type
    on a roll
  • Colour
    Black
Bevel Protection 1.0 mm 27.0 mm PVC Black

20592011

Price Range
£ 52.02 - £ 46.818

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    27.0 mm
  • Maximum Compatible Wall Thickness
    27.0 mm
  • Roll Length
    15.0 m
  • Package Type
    on a roll
Bevel Protection 17.0 mm 26.0 mm PVC Black

20592035

Price Range
£ 36.72 - £ 33.048

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Wall Thickness
    17.0 mm
  • Maximum Compatible Wall Thickness
    26.0 mm
  • Roll Length
    15.0 m
  • Package Type
    on a roll
  • Colour
    Black