Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
£ 25.4853 - £ 26.0098 Request the lead time here
32
24.0 mm
£ 8.2777 - £ 8.4478 Request the lead time here
120
15.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
12
11.2 mm
£ 18.7384 - £ 19.1211 Request the lead time here
60
16.0 mm
£ 8.0084 - £ 8.1785 Request the lead time here
28
12.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
11
2.4 mm
10.4 mm
£ 28.7029 - £ 29.8935 Request the lead time here
40
24.0 mm
£ 20.7936 - £ 21.2189 Request the lead time here
24
20.0 mm
£ 3.9971 - £ 4.068 Request the lead time here
40
12.0 mm
£ 16.0736 - £ 16.4138 Request the lead time here
30
12.0 mm
£ 25.7688 - £ 26.2933 Request the lead time here
30
20.0 mm
£ 6.676 - £ 6.8036 Request the lead time here
72
15.0 mm
£ 0.5754 - £ 0.5995 Request the lead time here
11
10.3 mm
£ 13.7632 - £ 14.0467 Request the lead time here
45
16.0 mm
£ 10.8575 - £ 11.0701 Request the lead time here
35
16.0 mm
£ 7.4698 - £ 7.6116 Request the lead time here
24
12.0 mm
£ 12.0339 - £ 12.2749 Request the lead time here
40
16.0 mm
£ 7.2147 - £ 7.3564 Request the lead time here
96
15.0 mm
£ 27.8241 - £ 28.9864 Request the lead time here
35
24.0 mm
£ 10.248 - £ 10.4606 Request the lead time here
15
14.0 mm
  • of 3
Gear 32.0 mm 12.0 mm 24.0 mm POM

10185667

Price Range
£ 26.0098 - £ 25.4853

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    15.0 mm
  • Overall Width
    30.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 120.0 mm 6.0 mm 15.0 mm POM

10185803

Price Range
£ 8.4478 - £ 8.2777

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.5 mm 2.4 mm 11.2 mm POM

10403846

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    11.2 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 60.0 mm 8.0 mm 16.0 mm POM

10185568

Price Range
£ 19.1211 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 28.0 mm 6.0 mm 12.0 mm POM

10185490

Price Range
£ 8.1785 - £ 8.0084

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 4.5 mm 2.4 mm 10.4 mm POM

10403815

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    4.5 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
Gear 40.0 mm 12.0 mm 24.0 mm POM

10185681

Price Range
£ 29.8935 - £ 28.7029

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    15.0 mm
  • Overall Width
    30.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 24.0 mm 10.0 mm 20.0 mm POM

10185629

Price Range
£ 21.2189 - £ 20.7936

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 4.0 mm 12.0 mm POM

10185742

Price Range
£ 4.068 - £ 3.9971

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 6.0 mm 12.0 mm POM

10185506

Price Range
£ 16.4138 - £ 16.0736

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 10.0 mm 20.0 mm POM

10185650

Price Range
£ 26.2933 - £ 25.7688

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 72.0 mm 6.0 mm 15.0 mm POM

10185780

Price Range
£ 6.8036 - £ 6.676

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 10.3 mm POM

10403839

Price Range
£ 0.5995 - £ 0.5754

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    10.3 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 45.0 mm 8.0 mm 16.0 mm POM

10185544

Price Range
£ 14.0467 - £ 13.7632

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 8.0 mm 16.0 mm POM

10185520

Price Range
£ 11.0701 - £ 10.8575

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 24.0 mm 6.0 mm 12.0 mm POM

10185483

Price Range
£ 7.6116 - £ 7.4698

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 8.0 mm 16.0 mm POM

10185537

Price Range
£ 12.2749 - £ 12.0339

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 96.0 mm 6.0 mm 15.0 mm POM

10185797

Price Range
£ 7.3564 - £ 7.2147

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 12.0 mm 24.0 mm POM

10185674

Price Range
£ 28.9864 - £ 27.8241

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    15.0 mm
  • Overall Width
    30.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 15.0 mm 6.0 mm 14.0 mm POM

10185827

Price Range
£ 10.4606 - £ 10.248

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    14.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural