Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
£ 6.4067 - £ 6.5343 Request the lead time here
15
9.0 mm
£ 0.8601 - £ 0.8781 Request the lead time here
11
10.4 mm
£ 19.6313 - £ 20.0282 Request the lead time here
40
24.0 mm
£ 4.2523 - £ 4.3373 Request the lead time here
35
12.0 mm
£ 10.248 - £ 10.4606 Request the lead time here
32
12.0 mm
£ 5.613 - £ 5.7264 Request the lead time here
60
15.0 mm
£ 16.4138 - £ 16.754 Request the lead time here
50
16.0 mm
£ 16.1445 - £ 16.4705 Request the lead time here
35
24.0 mm
£ 23.1608 - £ 23.6285 Request the lead time here
25
20.0 mm
£ 7.2147 - £ 7.3564 Request the lead time here
96
15.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
11
10.4 mm
£ 0.8816 - £ 0.90 Request the lead time here
12
11.2 mm
£ 8.2777 - £ 8.4478 Request the lead time here
120
15.0 mm
£ 20.4393 - £ 20.8503 Request the lead time here
20
20.0 mm
£ 12.0339 - £ 12.2749 Request the lead time here
40
16.0 mm
£ 5.0744 - £ 5.1877 Request the lead time here
48
15.0 mm
£ 7.4698 - £ 7.6116 Request the lead time here
24
12.0 mm
£ 20.7936 - £ 21.2189 Request the lead time here
24
20.0 mm
£ 13.7632 - £ 14.0467 Request the lead time here
45
16.0 mm
£ 7.4698 - £ 7.6116 Request the lead time here
21
12.0 mm
  • of 3
Gear 15.0 mm 4.0 mm 9.0 mm POM

10185445

Price Range
£ 6.5343 - £ 6.4067

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 10.4 mm POM

10642559

Price Range
£ 0.8781 - £ 0.8601

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 40.0 mm 10.0 mm 24.0 mm POM

10185889

Price Range
£ 20.0282 - £ 19.6313

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 4.0 mm 12.0 mm POM

10185735

Price Range
£ 4.3373 - £ 4.2523

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 32.0 mm 6.0 mm 12.0 mm POM

10185513

Price Range
£ 10.4606 - £ 10.248

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 60.0 mm 6.0 mm 15.0 mm POM

10185773

Price Range
£ 5.7264 - £ 5.613

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 50.0 mm 8.0 mm 16.0 mm POM

10185551

Price Range
£ 16.754 - £ 16.4138

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 10.0 mm 24.0 mm POM

10185872

Price Range
£ 16.4705 - £ 16.1445

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 25.0 mm 10.0 mm 20.0 mm POM

10185636

Price Range
£ 23.6285 - £ 23.1608

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 96.0 mm 6.0 mm 15.0 mm POM

10185797

Price Range
£ 7.3564 - £ 7.2147

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 5.0 mm 2.4 mm 10.4 mm POM

10403822

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    5.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    4.5 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 3.5 mm 2.4 mm 11.2 mm POM

10403846

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.5 mm
  • Outside Diameter
    11.2 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 120.0 mm 6.0 mm 15.0 mm POM

10185803

Price Range
£ 8.4478 - £ 8.2777

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 10.0 mm 20.0 mm POM

10185605

Price Range
£ 20.8503 - £ 20.4393

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 8.0 mm 16.0 mm POM

10185537

Price Range
£ 12.2749 - £ 12.0339

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 48.0 mm 6.0 mm 15.0 mm POM

10185759

Price Range
£ 5.1877 - £ 5.0744

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 24.0 mm 6.0 mm 12.0 mm POM

10185483

Price Range
£ 7.6116 - £ 7.4698

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 24.0 mm 10.0 mm 20.0 mm POM

10185629

Price Range
£ 21.2189 - £ 20.7936

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 45.0 mm 8.0 mm 16.0 mm POM

10185544

Price Range
£ 14.0467 - £ 13.7632

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 21.0 mm 6.0 mm 12.0 mm POM

10185476

Price Range
£ 7.6116 - £ 7.4698

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural