Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
£ 0.8816 - £ 0.90 Request the lead time here
11
2.4 mm
10.4 mm
£ 5.613 - £ 5.7264 Request the lead time here
12
9.0 mm
£ 5.3437 - £ 5.4571 Request the lead time here
50
15.0 mm
£ 16.5697 - £ 16.9099 Request the lead time here
30
24.0 mm
£ 23.1608 - £ 23.6285 Request the lead time here
25
20.0 mm
£ 18.7384 - £ 19.1211 Request the lead time here
21
20.0 mm
£ 10.8575 - £ 11.0701 Request the lead time here
35
16.0 mm
£ 7.4698 - £ 7.6116 Request the lead time here
24
12.0 mm
£ 16.4138 - £ 16.754 Request the lead time here
18
18.0 mm
£ 13.1679 - £ 13.4372 Request the lead time here
24
18.0 mm
£ 3.7278 - £ 3.7987 Request the lead time here
30
12.0 mm
£ 4.2523 - £ 4.3373 Request the lead time here
35
12.0 mm
£ 10.248 - £ 10.4606 Request the lead time here
32
12.0 mm
£ 12.0339 - £ 12.2749 Request the lead time here
40
16.0 mm
£ 7.2147 - £ 7.3564 Request the lead time here
96
15.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
14
8.0 mm
£ 9.6385 - £ 9.8369 Request the lead time here
12
14.0 mm
£ 8.0084 - £ 8.1785 Request the lead time here
28
12.0 mm
£ 16.0736 - £ 16.4138 Request the lead time here
30
12.0 mm
£ 25.7688 - £ 26.2933 Request the lead time here
30
20.0 mm
  • of 3
Gear 4.5 mm 2.4 mm 10.4 mm POM

10403815

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    4.5 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
Gear 12.0 mm 4.0 mm 9.0 mm POM

10185438

Price Range
£ 5.7264 - £ 5.613

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 50.0 mm 6.0 mm 15.0 mm POM

10185766

Price Range
£ 5.4571 - £ 5.3437

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 10.0 mm 24.0 mm POM

10185865

Price Range
£ 16.9099 - £ 16.5697

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 25.0 mm 10.0 mm 20.0 mm POM

10185636

Price Range
£ 23.6285 - £ 23.1608

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 21.0 mm 10.0 mm 20.0 mm POM

10185612

Price Range
£ 19.1211 - £ 18.7384

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 8.0 mm 16.0 mm POM

10185520

Price Range
£ 11.0701 - £ 10.8575

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 24.0 mm 6.0 mm 12.0 mm POM

10185483

Price Range
£ 7.6116 - £ 7.4698

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 18.0 mm 8.0 mm 18.0 mm POM

10185599

Price Range
£ 16.754 - £ 16.4138

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 24.0 mm 8.0 mm 18.0 mm POM

10185858

Price Range
£ 13.4372 - £ 13.1679

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 4.0 mm 12.0 mm POM

10185728

Price Range
£ 3.7987 - £ 3.7278

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 4.0 mm 12.0 mm POM

10185735

Price Range
£ 4.3373 - £ 4.2523

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 32.0 mm 6.0 mm 12.0 mm POM

10185513

Price Range
£ 10.4606 - £ 10.248

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 8.0 mm 16.0 mm POM

10185537

Price Range
£ 12.2749 - £ 12.0339

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 96.0 mm 6.0 mm 15.0 mm POM

10185797

Price Range
£ 7.3564 - £ 7.2147

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 8.0 mm POM

10403785

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Face Width
    3.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Width
    3.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
Gear 12.0 mm 6.0 mm 14.0 mm POM

10185810

Price Range
£ 9.8369 - £ 9.6385

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    14.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 28.0 mm 6.0 mm 12.0 mm POM

10185490

Price Range
£ 8.1785 - £ 8.0084

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 6.0 mm 12.0 mm POM

10185506

Price Range
£ 16.4138 - £ 16.0736

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 10.0 mm 20.0 mm POM

10185650

Price Range
£ 26.2933 - £ 25.7688

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural