Menu Search

Gears - Spur

In stock

These Spur Gears are cylinders with teeth parallel to the cylinder's axis. It is used to control the acceleration of a movement in a travelling body such as infusion pumps and precision control for robotics. It is also a lightweight, corrosion-resistant option for smooth operation and reduced noise.

It can withstand temperatures of up to 95C. Widely used in industries such as automotive, manufacturing, industrial or consumer electronics where factors such as power transmission, speed reduction and torque multiplication are required.

  • Material: POM
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Number of Teeth Hub Diameter Bore Diameter Outside Diameter View
£ 3.7278 - £ 3.7987 Request the lead time here
30
12.0 mm
£ 16.5697 - £ 16.9099 Request the lead time here
30
24.0 mm
£ 16.4138 - £ 16.754 Request the lead time here
50
16.0 mm
£ 16.1445 - £ 16.4705 Request the lead time here
35
24.0 mm
£ 0.8816 - £ 0.90 Request the lead time here
11
2.4 mm
10.4 mm
£ 10.248 - £ 10.4606 Request the lead time here
15
14.0 mm
10403853 £ 0.8816 - £ 0.90 Request the lead time here
16
2.4 mm
14.4 mm
£ 2.934 - £ 2.9907 Request the lead time here
15
6.0 mm
£ 16.4138 - £ 16.754 Request the lead time here
18
18.0 mm
£ 13.1679 - £ 13.4372 Request the lead time here
24
18.0 mm
£ 16.0736 - £ 16.4138 Request the lead time here
30
12.0 mm
£ 25.7688 - £ 26.2933 Request the lead time here
30
20.0 mm
£ 6.676 - £ 6.8036 Request the lead time here
72
15.0 mm
£ 3.9971 - £ 4.068 Request the lead time here
40
12.0 mm
£ 15.8468 - £ 16.1728 Request the lead time here
15
18.0 mm
£ 3.1892 - £ 3.26 Request the lead time here
20
8.0 mm
£ 6.9454 - £ 7.0871 Request the lead time here
20
12.0 mm
£ 12.0339 - £ 12.2749 Request the lead time here
40
16.0 mm
£ 20.4393 - £ 20.8503 Request the lead time here
20
20.0 mm
£ 7.2147 - £ 7.3564 Request the lead time here
96
15.0 mm
  • of 3
Gear 30.0 mm 4.0 mm 12.0 mm POM

10185728

Price Range
£ 3.7987 - £ 3.7278

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 10.0 mm 24.0 mm POM

10185865

Price Range
£ 16.9099 - £ 16.5697

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 50.0 mm 8.0 mm 16.0 mm POM

10185551

Price Range
£ 16.754 - £ 16.4138

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 35.0 mm 10.0 mm 24.0 mm POM

10185872

Price Range
£ 16.4705 - £ 16.1445

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    24.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 10.4 mm POM

10403792

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    10.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene
Gear 15.0 mm 6.0 mm 14.0 mm POM

10185827

Price Range
£ 10.4606 - £ 10.248

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    14.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 3.0 mm 2.4 mm 14.4 mm POM

10403853

Price Range
£ 0.90 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    2.4 mm
  • Face Width
    3.0 mm
  • Outside Diameter
    14.4 mm
  • Overall Width
    3.5 mm
  • Full Material
    Polyoxymethylene
Gear 15.0 mm 3.0 mm 6.0 mm POM

10185698

Price Range
£ 2.9907 - £ 2.934

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    6.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 18.0 mm 8.0 mm 18.0 mm POM

10185599

Price Range
£ 16.754 - £ 16.4138

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 24.0 mm 8.0 mm 18.0 mm POM

10185858

Price Range
£ 13.4372 - £ 13.1679

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    11.0 mm
  • Overall Width
    23.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 6.0 mm 12.0 mm POM

10185506

Price Range
£ 16.4138 - £ 16.0736

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 30.0 mm 10.0 mm 20.0 mm POM

10185650

Price Range
£ 26.2933 - £ 25.7688

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 72.0 mm 6.0 mm 15.0 mm POM

10185780

Price Range
£ 6.8036 - £ 6.676

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 4.0 mm 12.0 mm POM

10185742

Price Range
£ 4.068 - £ 3.9971

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 15.0 mm 8.0 mm 18.0 mm POM

10185582

Price Range
£ 16.1728 - £ 15.8468

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    18.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 4.0 mm 8.0 mm POM

10185704

Price Range
£ 3.26 - £ 3.1892

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    8.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 6.0 mm 12.0 mm POM

10185469

Price Range
£ 7.0871 - £ 6.9454

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.0 mm
  • Hub Width
    8.0 mm
  • Overall Width
    16.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 40.0 mm 8.0 mm 16.0 mm POM

10185537

Price Range
£ 12.2749 - £ 12.0339

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    16.0 mm
  • Hub Width
    12.0 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 20.0 mm 10.0 mm 20.0 mm POM

10185605

Price Range
£ 20.8503 - £ 20.4393

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    20.0 mm
  • Hub Width
    10.0 mm
  • Overall Width
    25.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural
Gear 96.0 mm 6.0 mm 15.0 mm POM

10185797

Price Range
£ 7.3564 - £ 7.2147

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15.0 mm
  • Hub Width
    7.0 mm
  • Overall Width
    10.0 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Natural