Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.
Suitable for use with Threaded Inserts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|
£ 1.2133 - £ 1.2133 | 500 In stock |
M10
|
1.496 in
38.0 mm
|
1.87 in
47.5 mm
|
||
110742 | £ 1.0786 - £ 1.124 | Request the lead time here |
M10
|
1.496 in
38.0 mm
|
1.496 in
38.0 mm
|
|
£ 1.1835 - £ 1.1835 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
0.984 in
25.0 mm
|
||
£ 1.2303 - £ 1.2813 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
1.26 in
32.0 mm
|
||
£ 1.0701 - £ 1.1155 | 3080 In stock |
M10
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
||
110746 | £ 1.2912 - £ 1.2912 | 922 In stock |
M10
|
1.969 in
50.0 mm
|
1.496 in
38.0 mm
|
|
£ 1.4599 - £ 4.5446 | 3000 In stock |
M6
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
£ 1.1821 - £ 1.1821 | 396 In stock |
M10
|
0.591 in
15.0 mm
|
1.26 in
32.0 mm
|
||
£ 1.0163 - £ 1.0163 | Request the lead time here |
M10
|
1.496 in
38.0 mm
|
0.984 in
25.0 mm
|
||
110747 | £ 1.3522 - £ 1.3791 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
1.87 in
47.5 mm
|
|
£ 1.4883 - £ 4.6243 | 528 In stock |
M6
|
0.984 in
25.0 mm
|
1.28 in
32.5 mm
|
||
£ 1.2785 - £ 1.2785 | Request the lead time here |
M10
|
0.591 in
15.0 mm
|
1.87 in
47.5 mm
|
||
110736 | £ 1.0843 - £ 1.0843 | 87 In stock |
M10
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
|
£ 0.7654 - £ 0.798 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
1.26 in
32.0 mm
|
||
110732 | £ 0.6945 - £ 0.7243 | 4265 In stock |
M8
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
£ 0.7739 - £ 0.8065 | 2573 In stock |
M8
|
0.984 in
25.0 mm
|
1.496 in
38.0 mm
|
||
£ 1.1424 - £ 1.1906 | Request the lead time here |
M10
|
0.591 in
15.0 mm
|
1.496 in
38.0 mm
|
||
110729 | £ 0.866 - £ 0.866 | Request the lead time here |
M8
|
0.472 in
12.0 mm
|
1.26 in
32.0 mm
|
|
£ 0.8731 - £ 0.8731 | Request the lead time here |
M8
|
0.472 in
12.0 mm
|
1.496 in
38.0 mm
|
||
£ 0.7611 - £ 0.7937 | Request the lead time here |
M8
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue