Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Panel Thickness Overall Width View
£ 89.5532 - £ 89.5532 271 In stock
£ 102.5226 - £ 102.5226 227 In stock
£ 389.1978 - £ 389.1978 Request the lead time here
£ 87.6822 - £ 87.6822 1 In stock
£ 2.849 - £ 2.849 1170 In stock
4.4 mm
£ 4.479 - £ 4.479 210 In stock
4.4 mm
10026540 £ 4.479 - £ 4.479 480 In stock
4.4 mm
£ 198.9929 - £ 198.9929 27 In stock
£ 461.1607 - £ 461.1607 44 In stock
£ 126.8032 - £ 126.8032 Request the lead time here
£ 3.0616 - £ 3.0616 210 In stock
6.4 mm
10026649 £ 3.6711 - £ 3.6711 90 In stock
7.2 mm
£ 296.7388 - £ 296.7388 1 In stock
£ 0.54 - £ 0.54 800 In stock
5.6 mm
£ 2.8206 - £ 2.8206 510 In stock
2.53 mm
£ 146.9874 - £ 146.9874 3 In stock
£ 0.917 - £ 0.917 98 In stock
9.8 mm
£ 0.4833 - £ 0.4833 5401 In stock
4.4 mm
10165980 £ 317.6743 - £ 317.6743 2 In stock
7.44 mm
£ 505.1293 - £ 505.1293 56 In stock
  • of 5
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm LDPE

10163306

Price Range
£ 89.5532 - £ 89.5532

Stock Levels
271 In stock
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm LDPE

10172094

Price Range
£ 102.5226 - £ 102.5226

Stock Levels
227 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 2.7 mm 4.2 mm 4.8 mm Nylon 6

10161852

Price Range
£ 389.1978 - £ 389.1978

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm LDPE

10163276

Price Range
£ 87.6822 - £ 87.6822

Stock Levels
1 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 4.4 mm PE Natural

10026625

Price Range
£ 2.849 - £ 2.849

Stock Levels
1170 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    4.4 mm
  • Overall Width
    4.4 mm
Grommet Strip 4.4 mm Nylon 6/6 Natural

10026557

Price Range
£ 4.479 - £ 4.479

Stock Levels
210 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    4.4 mm
  • Overall Width
    4.4 mm
Grommet Strip 4.4 mm Nylon 6/6 Natural

10026540

Price Range
£ 4.479 - £ 4.479

Stock Levels
480 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    4.4 mm
  • Overall Width
    4.4 mm
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.1 mm LDPE

10172148

Price Range
£ 198.9929 - £ 198.9929

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.5 mm
  • Inside Width
    1.5 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10172162

Price Range
£ 461.1607 - £ 461.1607

Stock Levels
44 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.9 mm
  • Inside Width
    4.0 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10172131

Price Range
£ 126.8032 - £ 126.8032

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 4.8 mm PE Natural

10021712

Price Range
£ 3.0616 - £ 3.0616

Stock Levels
210 In stock
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Length
    6.4 mm
  • Overall Width
    6.4 mm
Grommet Strip 4.8 mm PE Natural

10026649

Price Range
£ 3.6711 - £ 3.6711

Stock Levels
90 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    7.2 mm
  • Overall Width
    7.2 mm
Grommet Strip 9.5 mm PS White

10152768

Price Range
£ 296.7388 - £ 296.7388

Stock Levels
1 In stock
Attributes
  • Colour
    White
  • Type
    1
  • Inside Width
    6.4 mm
  • Overall Length
    1.2 m
  • Full Material
    Polystyrene
Grommet Strip 3.9 mm Nylon 6/6 Natural

10160688

Price Range
£ 0.54 - £ 0.54

Stock Levels
800 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    3.3 mm
  • Overall Length
    320.5 mm
  • Overall Width
    5.6 mm
Grommet Strip 3.2 mm PE Natural

10026595

Price Range
£ 2.8206 - £ 2.8206

Stock Levels
510 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.4 mm
  • Overall Length
    2.53 mm
  • Overall Width
    2.53 mm
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm Nylon 6

10161845

Price Range
£ 146.9874 - £ 146.9874

Stock Levels
3 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Grommet Strip 6.1 mm Nylon 6/6 Natural

10160701

Price Range
£ 0.917 - £ 0.917

Stock Levels
98 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    4.3 mm
  • Inside Width
    6.6 mm
  • Overall Length
    320.5 mm
  • Overall Width
    9.8 mm
Grommet Strip 3.9 mm Nylon 6/6 Natural

10160671

Price Range
£ 0.4833 - £ 0.4833

Stock Levels
5401 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    2.3 mm
  • Overall Length
    320.5 mm
  • Overall Width
    4.4 mm
Grommet Strip 12.7 mm TPE Black

10165980

Price Range
£ 317.6743 - £ 317.6743

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Channel Height
    9.53 mm
  • Overall Width
    7.44 mm
  • Full Material
    Thermoplastic Elastomer
  • Roll Length
    30.0 m
Grommet Strip 15.9 mm MDS Filled Nylon 6/6/6 Grey

10153857

Price Range
£ 505.1293 - £ 505.1293

Stock Levels
56 In stock
Attributes
  • Colour
    Grey
  • Inside Width
    6.4 mm
  • Full Material
    Polyamide 66.6
  • Material Flammability Standard
    UL94 HB
  • Roll Length
    1.2 m