Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.
Series Code :SR1712
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Panel Thickness | Overall Width | View | |
|---|---|---|---|---|---|
| 10268339 | £ 60.9352 - £ 60.9352 | 6 In stock |
|
0.386 in
9.80 mm
|
|
| £ 87.6822 - £ 87.6822 | 1 In stock |
|
|
||
| £ 2.8915 - £ 2.8915 | 510 In stock |
|
0.094 in
2.4 mm
|
||
| 10160558 | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
| £ 1,170.2723 - £ 1,170.2723 | 13 In stock |
0.13 in
3.3 mm
|
0.228 in
5.8 mm
|
||
| £ 389.1978 - £ 389.1978 | Request the lead time here |
|
|
||
| 10172087 | £ 104.3228 - £ 104.3228 | 175 In stock |
|
|
|
| 10160572 | £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
|
0.228 in
5.8 mm
|
|
| 10160596 | £ 1,076.0274 - £ 1,076.0274 | 2 In stock |
|
0.142 in
3.6 mm
|
|
| £ 1,170.2723 - £ 1,170.2723 | Request the lead time here |
|
0.189 in
4.8 mm
|
||
| £ 1,024.7874 - £ 1,024.7874 | Request the lead time here |
0.067 in
1.7 mm
|
0.13 in
3.3 mm
|
||
| £ 1.0786 - £ 1.0786 | 36 In stock |
|
0.445 in
11.3 mm
|
||
| £ 114.5708 - £ 114.5708 | 191 In stock |
|
|
||
| £ 1,076.0274 - £ 1,076.0274 | 17 In stock |
|
0.181 in
4.6 mm
|
||
| £ 146.9874 - £ 146.9874 | 3 In stock |
|
|
||
| £ 3.3309 - £ 3.3309 | Request the lead time here |
|
0.094 in
2.4 mm
|
||
| £ 3.0616 - £ 3.0616 | 210 In stock |
|
0.252 in
6.4 mm
|
||
| £ 2.5939 - £ 2.5939 | 60 In stock |
|
0.173 in
4.4 mm
|
||
| 10160619 | £ 1,076.0274 - £ 1,076.0274 | Request the lead time here |
|
0.181 in
4.6 mm
|
|
| £ 39.8581 - £ 39.8581 | Request the lead time here |
|
0.22 in
5.60 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue