Menu Search

Grommet Strips

In stock

Grommet strips can be cut to the required length and placed around the circumference of a panel hole or on panel edges. Different packaging options and materials are available.

Series Code :SR1712

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
81 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Panel Thickness Overall Width View
10268278 £ 38.1713 - £ 38.1713 Request the lead time here
3.8 mm
£ 0.4833 - £ 0.4833 5401 In stock
4.4 mm
£ 3.3026 - £ 3.3026 780 In stock
6.4 mm
£ 215.0382 - £ 215.0382 Request the lead time here
£ 436.3698 - £ 436.3698 Request the lead time here
8.23 mm
10165980 £ 317.6743 - £ 317.6743 2 In stock
7.44 mm
£ 3.8695 - £ 3.8695 Request the lead time here
7.2 mm
10163337 £ 103.1038 - £ 103.1038 Request the lead time here
£ 296.7388 - £ 296.7388 1 In stock
10005330 £ 423.9673 - £ 423.9673 3 In stock
10165973 £ 393.6343 - £ 393.6343 136 In stock
6.74 mm
£ 1.9277 - £ 1.9702 149 In stock
16.3 mm
£ 126.0945 - £ 126.0945 Request the lead time here
£ 103.6141 - £ 103.6141 3 In stock
£ 461.1607 - £ 461.1607 44 In stock
£ 259.8998 - £ 259.8998 17 In stock
£ 505.1293 - £ 505.1293 56 In stock
£ 2.849 - £ 2.849 1170 In stock
4.4 mm
£ 192.5578 - £ 192.5578 13 In stock
£ 0.5371 - £ 0.5371 Request the lead time here
3.8 mm
  • of 5
Grommet Strip 4.0 mm PE Natural

10268278

Price Range
£ 38.1713 - £ 38.1713

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    2.5 mm
  • Inside Width
    0.4 mm
  • Overall Length
    3.8 mm
Grommet Strip 3.9 mm Nylon 6/6 Natural

10160671

Price Range
£ 0.4833 - £ 0.4833

Stock Levels
5401 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    2.3 mm
  • Overall Length
    320.5 mm
  • Overall Width
    4.4 mm
Grommet Strip 4.8 mm PE Natural

10026632

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
780 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    6.4 mm
  • Overall Width
    6.4 mm
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.8 mm LDPE

10172155

Price Range
£ 215.0382 - £ 215.0382

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.9 mm
  • Inside Width
    2.5 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 12.7 mm TPE Black

10166055

Price Range
£ 436.3698 - £ 436.3698

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    9.53 mm
  • Overall Width
    8.23 mm
  • Full Material
    Thermoplastic Elastomer
  • Roll Length
    30.0 m
Grommet Strip 12.7 mm TPE Black

10165980

Price Range
£ 317.6743 - £ 317.6743

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Channel Height
    9.53 mm
  • Overall Width
    7.44 mm
  • Full Material
    Thermoplastic Elastomer
  • Roll Length
    30.0 m
Grommet Strip 4.8 mm PE Natural

10021729

Price Range
£ 3.8695 - £ 3.8695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    1
  • Channel Height
    3.6 mm
  • Overall Length
    7.2 mm
  • Overall Width
    7.2 mm
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.1 mm LDPE

10163337

Price Range
£ 103.1038 - £ 103.1038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    3.5 mm
  • Inside Width
    1.5 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Grommet Strip 9.5 mm PS White

10152768

Price Range
£ 296.7388 - £ 296.7388

Stock Levels
1 In stock
Attributes
  • Colour
    White
  • Type
    1
  • Inside Width
    6.4 mm
  • Overall Length
    1.2 m
  • Full Material
    Polystyrene
Grommet Strip 12.7 mm Nylon 6 Grey

10005330

Price Range
£ 423.9673 - £ 423.9673

Stock Levels
3 In stock
Attributes
  • Colour
    Grey
  • Inside Width
    4.8 mm
  • Full Material
    Polyamide 6
  • Roll Length
    1.2 m
  • Commodity Code
    3926909790
Grommet Strip 12.7 mm TPE Black

10165973

Price Range
£ 393.6343 - £ 393.6343

Stock Levels
136 In stock
Attributes
  • Colour
    Black
  • Channel Height
    9.53 mm
  • Overall Width
    6.74 mm
  • Full Material
    Thermoplastic Elastomer
  • Roll Length
    30.0 m
Grommet Strip 6.5 mm Nylon 6/6 Natural

10015896

Price Range
£ 1.9702 - £ 1.9277

Stock Levels
149 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    4.6 mm
  • Inside Width
    13.1 mm
  • Overall Length
    320.5 mm
  • Overall Width
    16.3 mm
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10163320

Price Range
£ 126.0945 - £ 126.0945

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    4.0 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 1.8 mm 2.7 mm 4.4 mm LDPE

10172100

Price Range
£ 103.6141 - £ 103.6141

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 2.6 mm 4.2 mm 4.8 mm LDPE

10172162

Price Range
£ 461.1607 - £ 461.1607

Stock Levels
44 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.9 mm
  • Inside Width
    4.0 mm
  • Full Material
    Low Density Polyethylene
  • Roll Length
    30.0 m
Adhesive Grommet Strip 0.9 mm 1.8 mm 4.4 mm Nylon 6

10172001

Price Range
£ 259.8998 - £ 259.8998

Stock Levels
17 In stock
Attributes
  • Colour
    Natural
  • Channel Height
    3.6 mm
  • Inside Width
    2.8 mm
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Grommet Strip 15.9 mm MDS Filled Nylon 6/6/6 Grey

10153857

Price Range
£ 505.1293 - £ 505.1293

Stock Levels
56 In stock
Attributes
  • Colour
    Grey
  • Inside Width
    6.4 mm
  • Full Material
    Polyamide 66.6
  • Material Flammability Standard
    UL94 HB
  • Roll Length
    1.2 m
Grommet Strip 4.4 mm PE Natural

10026625

Price Range
£ 2.849 - £ 2.849

Stock Levels
1170 In stock
Attributes
  • Colour
    Natural
  • Type
    2
  • Channel Height
    3.6 mm
  • Overall Length
    4.4 mm
  • Overall Width
    4.4 mm
Grommet Strip 7.6 mm MDS Filled Nylon 6/6/6 Grey

10153833

Price Range
£ 192.5578 - £ 192.5578

Stock Levels
13 In stock
Attributes
  • Colour
    Grey
  • Inside Width
    1.6 mm
  • Full Material
    Polyamide 66.6
  • Material Flammability Standard
    UL94 HB
  • Roll Length
    1.2 m
Grommet Strip 3.9 mm Nylon 6/6 Natural

10160664

Price Range
£ 0.5371 - £ 0.5371

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Channel Height
    2.5 mm
  • Inside Width
    1.4 mm
  • Overall Length
    320.5 mm
  • Overall Width
    3.8 mm