Heat Shrink End Caps are used to seal, insulate and protect threaded and unthreaded pipes, tubes, and rods. Features a thick adhesive inner liner wall. It shrinks when heated and is able to operate at temperatures between -55C and +110C.
Material: PO Colour: Black Series Code: SR1180
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | h | d1 | View | |
|---|---|---|---|---|---|---|
| £ 3.5152 - £ 3.8128 | Request the lead time here |
|
|
2.441 in
62.0 mm
|
||
| £ 3.0333 - £ 3.2884 | Request the lead time here |
|
|
2.165 in
55.0 mm
|
||
| £ 2.0269 - £ 2.2112 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
||
| £ 3.5435 - £ 3.5435 | 529 In stock |
|
|
2.165 in
55.0 mm
|
||
| £ 5.6957 - £ 5.9298 | Request the lead time here |
|
|
0.551 in
14.0 mm
|
||
| £ 7.569 - £ 7.7249 | Request the lead time here |
|
|
3.937 in
100.0 mm
|
||
| £ 8.462 - £ 8.6463 | 99 In stock |
|
|
4.724 in
120.0 mm
|
||
| £ 4.9751 - £ 5.4145 | Request the lead time here |
|
|
2.953 in
75.0 mm
|
||
| £ 0.8887 - £ 0.9666 | Request the lead time here |
|
|
0.551 in
14.0 mm
|
||
| 10287927 | £ 0.8022 - £ 0.8717 | 156 In stock |
|
|
0.472 in
12.0 mm
|
|
| £ 4.9184 - £ 5.3437 | Request the lead time here |
|
|
2.953 in
75.0 mm
|
||
| £ 10.4464 - £ 10.659 | 120 In stock |
|
|
5.709 in
145.0 mm
|
||
| £ 6.0098 - £ 13.873 | Request the lead time here |
|
|
2.953 in
75.0 mm
|
||
| £ 1.2827 - £ 1.3947 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
||
| £ 16.272 - £ 36.7025 | Request the lead time here |
|
|
6.299 in
160.0 mm
|
||
| £ 6.9312 - £ 7.5265 | Request the lead time here |
|
|
4.134 in
105.0 mm
|
||
| £ 1.6158 - £ 1.6158 | 1595 In stock |
|
|
0.984 in
25.0 mm
|
||
| 10288030 | £ 27.2571 - £ 61.5784 | Request the lead time here |
|
|
7.874 in
200.0 mm
|
|
| 10288054 | £ 2.4096 - £ 2.608 | Request the lead time here |
|
|
1.654 in
42.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue