Menu Search

Heat Shrink Tubing - No Adhesive

In stock

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Shrink Ratio Pre-Shrunk Inside Diameter Colour Tube Shape View
495940 £ 224.9602 - £ 224.9602 Request the lead time here
8.0 mm
3:1
24.0 mm
Blue
Flat
£ 75.2229 - £ 75.2229 Request the lead time here
1.5 mm
3:1
4.5 mm
Blue
Round
£ 143.5997 - £ 146.5338 Request the lead time here
3.0 mm
3:1
9.0 mm
Green
Flat
£ 87.9798 - £ 89.7799 Request the lead time here
0.5 mm
3:1
1.5 mm
Brown
Round
£ 96.3852 - £ 96.3852 1 In stock
2.0 mm
3:1
6.0 mm
Blue
Round
£ 387.6102 - £ 387.6102 Request the lead time here
13.0 mm
3:1
39.0 mm
Red
Flat
£ 102.962 - £ 102.962 5 In stock
1.0 mm
3:1
3.0 mm
Red
Round
£ 387.6102 - £ 387.6102 Request the lead time here
13.0 mm
3:1
39.0 mm
Grey
Flat
£ 93.813 - £ 93.813 Request the lead time here
0.85 mm
3:1
19.0 mm
Yellow;Green
Round
£ 105.4567 - £ 105.4567 Request the lead time here
9.5 mm
2:1
19.0 mm
Purple
Flat
£ 59.7256 - £ 60.9425 Request the lead time here
0.65 mm
3:1
6.4 mm
Yellow;Green
Round
£ 138.3694 - £ 138.3694 4 In stock
6.0 mm
3:1
18.0 mm
White
Flat
£ 85.8111 - £ 85.8111 Request the lead time here
2.0 mm
3:1
6.0 mm
Black
Round
£ 224.9602 - £ 224.9602 Request the lead time here
8.0 mm
3:1
24.0 mm
Green
Flat
£ 387.5961 - £ 387.5961 Request the lead time here
13.0 mm
3:1
39.0 mm
Yellow
Flat
£ 143.5997 - £ 146.5338 1 In stock
3.0 mm
3:1
9.0 mm
Red
Flat
£ 108.2632 - £ 108.2632 Request the lead time here
4.0 mm
3:1
12.0 mm
Black
Flat
£ 136.5693 - £ 136.5693 Request the lead time here
8.0 mm
2:1
16.0 mm
White
Flat
£ 96.3852 - £ 96.3852 Request the lead time here
2.0 mm
3:1
6.0 mm
Grey
Round
£ 75.2229 - £ 75.2229 Request the lead time here
1.5 mm
3:1
4.5 mm
Green
Round
  • of 11
Heat Shrink Tubing 3:1 24.0 mm XLPO Blue

495940

Price Range
£ 224.9602 - £ 224.9602

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    8.0 mm
Heat Shrink Tubing 3:1 4.5 mm XLPO Blue

495935

Price Range
£ 75.2229 - £ 75.2229

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    1.5 mm
Heat Shrink Tubing 3:1 9.0 mm PO Green

495946

Price Range
£ 146.5338 - £ 143.5997

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    3.0 mm
Heat Shrink Tubing 3:1 1.5 mm PO Brown

495978

Price Range
£ 89.7799 - £ 87.9798

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    0.5 mm
Heat Shrink Tubing 3:1 6.0 mm XLPO Blue

495936

Price Range
£ 96.3852 - £ 96.3852

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    2.0 mm
Heat Shrink Tubing 3:1 39.0 mm XLPO Red

495923

Price Range
£ 387.6102 - £ 387.6102

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    13.0 mm
Heat Shrink Tubing 3:1 3.0 mm XLPO Red

495916

Price Range
£ 102.962 - £ 102.962

Stock Levels
5 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    1.0 mm
Heat Shrink Tubing 3:1 39.0 mm PO Grey

495977

Price Range
£ 387.6102 - £ 387.6102

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    13.0 mm
Heat Shrink Tubing 3:1 19.0 mm PO Yellow;Green

175180599918

Price Range
£ 93.813 - £ 93.813

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Colour
    Yellow;Green
  • Packaging Style
    Box
  • Inside Diameter (Shrunk)
    0.85 mm
  • Minimum Full Recovery Temperature
    100 °C
Heat Shrink Tubing 2:1 19.0 mm PO Purple

495741

Price Range
£ 105.4567 - £ 105.4567

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    9.5 mm
Heat Shrink Tubing 3:1 6.4 mm PO Yellow;Green

175621099918

Price Range
£ 60.9425 - £ 59.7256

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Colour
    Yellow;Green
  • Packaging Style
    Box
  • Inside Diameter (Shrunk)
    0.65 mm
  • Minimum Full Recovery Temperature
    100 °C
Heat Shrink Tubing 3:1 18.0 mm XLPO White

495966

Price Range
£ 138.3694 - £ 138.3694

Stock Levels
4 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    6.0 mm
Heat Shrink Tubing 3:1 6.0 mm XLPO Black

495909

Price Range
£ 85.8111 - £ 85.8111

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    2.0 mm
Heat Shrink Tubing 3:1 24.0 mm PO Green

495949

Price Range
£ 224.9602 - £ 224.9602

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    8.0 mm
Heat Shrink Tubing 3:1 39.0 mm PO Yellow

495959

Price Range
£ 387.5961 - £ 387.5961

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Yellow
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    13.0 mm
Heat Shrink Tubing 3:1 9.0 mm XLPO Red

495919

Price Range
£ 146.5338 - £ 143.5997

Stock Levels
1 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    3.0 mm
Heat Shrink Tubing 3:1 12.0 mm XLPO Black

495911

Price Range
£ 108.2632 - £ 108.2632

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    4.0 mm
Heat Shrink Tubing 2:1 16.0 mm XLPO White

495832

Price Range
£ 136.5693 - £ 136.5693

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    8.0 mm
Heat Shrink Tubing 3:1 6.0 mm PO Grey

495972

Price Range
£ 96.3852 - £ 96.3852

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    2.0 mm
Heat Shrink Tubing 3:1 4.5 mm PO Green

495944

Price Range
£ 75.2229 - £ 75.2229

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    1.5 mm