Menu Search

Heat Shrink Tubing - No Adhesive

In stock

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Shrink Ratio Pre-Shrunk Inside Diameter Colour Tube Shape View
£ 143.5997 - £ 146.5338 Request the lead time here
3.0 mm
3:1
9.0 mm
Grey
Flat
£ 69.779 - £ 71.2033 Request the lead time here
0.75 mm
3:1
12.7 mm
Yellow;Green
Round
495743 £ 199.1772 - £ 199.1772 Request the lead time here
16.0 mm
3:1
32.0 mm
Purple
Flat
£ 28.9722 - £ 29.5675 Request the lead time here
9.5 mm
2:1
19.0 mm
Purple
Flat
£ 88.3909 - £ 90.191 Request the lead time here
6.4 mm
2:1
12.7 mm
White
Flat
£ 105.4709 - £ 105.4709 Request the lead time here
9.5 mm
2:1
19.0 mm
Red
Flat
£ 99.0074 - £ 99.0074 10 In stock
4.8 mm
2:1
9.5 mm
Purple
Flat
£ 70.588 - £ 70.588 Request the lead time here
3.2 mm
2:1
6.4 mm
White
Round
£ 135.2794 - £ 135.2794 Request the lead time here
12.7 mm
2:1
25.4 mm
White
Flat
£ 13.2671 - £ 13.5364 Request the lead time here
1.6 mm
2:1
3.2 mm
Purple
Round
£ 16.8674 - £ 17.2217 Request the lead time here
6.4 mm
2:1
12.7 mm
Purple
Flat
£ 70.588 - £ 70.588 8 In stock
3.2 mm
2:1
6.4 mm
Red
Round
£ 12.771 - £ 13.0261 Request the lead time here
1.2 mm
2:1
2.4 mm
Purple
Round
£ 78.4122 - £ 78.4122 Request the lead time here
1.6 mm
2:1
3.2 mm
Red
Round
£ 199.1772 - £ 199.1772 Request the lead time here
16.0 mm
2:1
32.0 mm
Red
Flat
£ 65.3151 - £ 66.6475 Request the lead time here
0.6 mm
2:1
1.2 mm
Purple
Round
£ 88.3909 - £ 90.191 Request the lead time here
6.4 mm
2:1
12.7 mm
Purple
Flat
£ 99.0074 - £ 99.0074 2 In stock
4.8 mm
2:1
9.5 mm
Red
Flat
£ 72.544 - £ 72.544 Request the lead time here
1.2 mm
2:1
2.4 mm
White
Round
£ 133.2383 - £ 133.2383 Request the lead time here
8.0 mm
2:1
16.0 mm
Purple
Flat
  • of 11
Heat Shrink Tubing 3:1 9.0 mm PO Grey

495973

Price Range
£ 146.5338 - £ 143.5997

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    3.0 mm
Heat Shrink Tubing 3:1 12.7 mm PO Yellow;Green

175120599918

Price Range
£ 71.2033 - £ 69.779

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Colour
    Yellow;Green
  • Packaging Style
    Box
  • Inside Diameter (Shrunk)
    0.75 mm
  • Minimum Full Recovery Temperature
    100 °C
Heat Shrink Tubing 3:1 32.0 mm PO Purple

495743

Price Range
£ 199.1772 - £ 199.1772

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    16.0 mm
Heat Shrink Tubing 2:1 19.0 mm PO Purple

495730

Price Range
£ 29.5675 - £ 28.9722

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    9.5 mm
Heat Shrink Tubing 2:1 12.7 mm XLPO White

495831

Price Range
£ 90.191 - £ 88.3909

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 19.0 mm XLPO Red

495718

Price Range
£ 105.4709 - £ 105.4709

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    9.5 mm
Heat Shrink Tubing 2:1 9.5 mm PO Purple

495738

Price Range
£ 99.0074 - £ 99.0074

Stock Levels
10 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    4.8 mm
Heat Shrink Tubing 2:1 6.4 mm XLPO White

495829

Price Range
£ 70.588 - £ 70.588

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 25.4 mm XLPO White

495834

Price Range
£ 135.2794 - £ 135.2794

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    12.7 mm
Heat Shrink Tubing 2:1 3.2 mm PO Purple

495725

Price Range
£ 13.5364 - £ 13.2671

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.6 mm
Heat Shrink Tubing 2:1 12.7 mm PO Purple

495729

Price Range
£ 17.2217 - £ 16.8674

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 6.4 mm XLPO Red

495714

Price Range
£ 70.588 - £ 70.588

Stock Levels
8 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    3.2 mm
Heat Shrink Tubing 2:1 2.4 mm PO Purple

495724

Price Range
£ 13.0261 - £ 12.771

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll in Box
  • Inside Diameter (Shrunk)
    1.2 mm
Heat Shrink Tubing 2:1 3.2 mm XLPO Red

495712

Price Range
£ 78.4122 - £ 78.4122

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    1.6 mm
Heat Shrink Tubing 2:1 32.0 mm XLPO Red

495720

Price Range
£ 199.1772 - £ 199.1772

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    16.0 mm
Heat Shrink Tubing 2:1 1.2 mm PO Purple

495732

Price Range
£ 66.6475 - £ 65.3151

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    0.6 mm
Heat Shrink Tubing 2:1 12.7 mm PO Purple

495739

Price Range
£ 90.191 - £ 88.3909

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    6.4 mm
Heat Shrink Tubing 2:1 9.5 mm XLPO Red

495715

Price Range
£ 99.0074 - £ 99.0074

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    4.8 mm
Heat Shrink Tubing 2:1 2.4 mm XLPO White

495826

Price Range
£ 72.544 - £ 72.544

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    1.2 mm
Heat Shrink Tubing 2:1 16.0 mm PO Purple

495740

Price Range
£ 133.2383 - £ 133.2383

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Purple
  • Packaging Style
    Roll
  • Inside Diameter (Shrunk)
    8.0 mm