Menu Search

Heat Shrink Tubing - No Adhesive

In stock

Heat Shrink Tubing is made from Crosslinked Polyolefin. This heatshrink is versatile in terms of application possibilities, and colour options.

Our non adhesive head shrink is highly flexible and is widely used for electrical insulation, as it protects in-line components, disconnect terminals and splices with its high insulation properties, and excellent resilience. The heat shrink sleeving bundles wires for very flexible, light-duty harnesses, and can be used to identify and colour code cables and wires, as well as terminals and components.

Operating Temperature: -67F up to 257F (-55C to 125C). Minimum Shrink Temperature: 158F (70C). Minimum Full Recovery Temperature: 212F (100C).

Colour choices include; Red, Blue, White and Black Head Shrink Tubing.

  • UL Approval: 125C VW-1 600V
  • File Number: E204071
  • RoHS Compliant
  • Flame retardant and highly flexible.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
213 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Shrink Ratio Pre-Shrunk Inside Diameter Colour Tube Shape View
£ 12.5206 - £ 12.7707 Request the lead time here
0.8 mm
2:1
1.6 mm
Green
Round
495750 £ 14.1326 - £ 14.4244 Request the lead time here
3.2 mm
2:1
6.4 mm
Blue
Round
£ 76.8747 - £ 76.8747 18 In stock
1.6 mm
2:1
3.2 mm
Blue
Round
£ 28.4041 - £ 28.9878 Request the lead time here
9.5 mm
2:1
19.0 mm
Black
Flat
£ 13.007 - £ 13.271 Request the lead time here
1.6 mm
2:1
3.2 mm
White
Round
£ 64.0344 - £ 65.3407 Request the lead time here
0.8 mm
2:1
1.6 mm
Black
Round
£ 15.6334 - £ 15.953 110 In stock
4.8 mm
2:1
9.5 mm
Brown
Flat
£ 16.5366 - £ 16.884 25 In stock
6.4 mm
2:1
12.7 mm
Green
Flat
£ 86.6577 - £ 88.4225 Request the lead time here
6.4 mm
2:1
12.7 mm
Green
Flat
£ 13.007 - £ 13.271 Request the lead time here
1.6 mm
2:1
3.2 mm
Blue
Round
495881 £ 195.2717 - £ 195.2717 7 In stock
16.0 mm
2:1
32.0 mm
Brown
Flat
£ 64.0344 - £ 65.3407 Request the lead time here
0.8 mm
2:1
1.6 mm
Blue
Round
495685 £ 35.8526 - £ 36.5891 Request the lead time here
12.7 mm
2:1
25.4 mm
Black
Flat
£ 12.5206 - £ 12.7707 Request the lead time here
0.8 mm
2:1
1.6 mm
Black
Round
£ 15.6334 - £ 15.953 2 In stock
4.8 mm
2:1
9.5 mm
Grey
Flat
£ 97.0661 - £ 97.0661 Request the lead time here
4.8 mm
2:1
9.5 mm
Grey
Flat
£ 12.5206 - £ 12.7707 22 In stock
0.6 mm
2:1
1.2 mm
Green
Round
£ 14.1326 - £ 14.4244 Request the lead time here
3.2 mm
2:1
6.4 mm
White
Round
£ 16.5366 - £ 16.884 Request the lead time here
6.4 mm
2:1
12.7 mm
Red
Flat
£ 35.8526 - £ 36.5891 Request the lead time here
12.7 mm
2:1
25.4 mm
Green
Flat
  • of 11
Heat Shrink Tubing 2:1 1.6 mm PO Green

495769

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 6.4 mm PO Blue

495750

Price Range
£ 14.4244 - £ 14.1326

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 3.2 mm PO Blue

495758

Price Range
£ 76.8747 - £ 76.8747

Stock Levels
18 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 19.0 mm PO Black

495684

Price Range
£ 28.9878 - £ 28.4041

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 3.2 mm PO White

495817

Price Range
£ 13.271 - £ 13.007

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.6 mm PO Black

495687

Price Range
£ 65.3407 - £ 64.0344

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 9.5 mm PO Brown

495866

Price Range
£ 15.953 - £ 15.6334

Stock Levels
110 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 12.7 mm PO Green

495775

Price Range
£ 16.884 - £ 16.5366

Stock Levels
25 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 12.7 mm PO Green

495785

Price Range
£ 88.4225 - £ 86.6577

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 3.2 mm PO Blue

495748

Price Range
£ 13.271 - £ 13.007

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 32.0 mm PO Brown

495881

Price Range
£ 195.2717 - £ 195.2717

Stock Levels
7 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Brown
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.6 mm PO Blue

495756

Price Range
£ 65.3407 - £ 64.0344

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Blue
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 25.4 mm PO Black

495685

Price Range
£ 36.5891 - £ 35.8526

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.6 mm PO Black

495677

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Black
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 9.5 mm PO Grey

495843

Price Range
£ 15.953 - £ 15.6334

Stock Levels
2 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 9.5 mm PO Grey

495853

Price Range
£ 97.0661 - £ 97.0661

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Grey
  • Packaging Style
    Reel
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 1.2 mm PO Green

495768

Price Range
£ 12.7707 - £ 12.5206

Stock Levels
22 In stock
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 6.4 mm PO White

495819

Price Range
£ 14.4244 - £ 14.1326

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    White
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 12.7 mm PO Red

495706

Price Range
£ 16.884 - £ 16.5366

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Red
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant
Heat Shrink Tubing 2:1 25.4 mm PO Green

495777

Price Range
£ 36.5891 - £ 35.8526

Stock Levels
Request the lead time here
Attributes
  • Adhesion
    Non-Adhesive
  • Certification
    UL
  • Colour
    Green
  • Packaging Style
    Roll in Box
  • Special Features
    Flame Retardant