Menu Search

Heavy Duty Rod Ends - Male

In production

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel Series Code: SRR3553, SRR3550

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
60 results
Product SKUs information
Item Code Price range Availability Thread hand d4 l1 d2 d1 d3 l2 View
£ 673.8324 - £ 962.6148 Request the lead time here
Left Hand
135.0
225.0
M60
60.0
80.0
140.0
£ 269.331 - £ 384.7542 Request the lead time here
Right Hand
92.0
150.0
M39
40.0
53.0
99.0
£ 14.484 - £ 20.6958 Request the lead time here
Left Hand
23.0
42.0
M8
8.0
13.0
25.0
£ 140.9334 - £ 201.3276 Request the lead time here
Left Hand
82.0
140.0
M36
35.0
47.0
92.0
£ 14.484 - £ 20.6958 Request the lead time here
Right Hand
23.0
42.0
M8
8.0
13.0
25.0
£ 29.886 - £ 42.687 Request the lead time here
Right Hand
38.0
63.0
M14
15.0
22.0
33.0
£ 410.3256 - £ 586.1736 Request the lead time here
Right Hand
112.0
195.0
M52
50.0
66.0
120.0
£ 63.0462 - £ 90.066 Request the lead time here
Left Hand
62.0
94.0
M24
25.0
35.5
57.0
£ 17.493 - £ 24.99 Request the lead time here
Right Hand
28.0
48.0
M10
10.0
16.0
29.0
£ 673.8324 - £ 962.6148 Request the lead time here
Right Hand
135.0
225.0
M60
60.0
80.0
140.0
£ 410.3256 - £ 586.1736 Request the lead time here
Left Hand
112.0
195.0
M52
50.0
66.0
120.0
£ 13.2906 - £ 18.9924 Request the lead time here
Right Hand
20.0
36.0
M6
6.0
10.0
22.0
£ 140.9334 - £ 201.3276 Request the lead time here
Right Hand
82.0
140.0
M36
35.0
47.0
92.0
£ 348.1872 - £ 497.403 Request the lead time here
Right Hand
102.0
165.0
M45
45.0
60.0
100.0
£ 673.8324 - £ 962.6148 Request the lead time here
Left Hand
135.0
210.0
M52
60.0
80.0
125.0
£ 269.331 - £ 384.7542 Request the lead time here
Right Hand
92.0
145.0
M42
40.0
53.0
94.0
£ 35.2002 - £ 50.286 Request the lead time here
Left Hand
44.0
69.0
M16
17.0
25.0
40.0
£ 269.331 - £ 384.7542 Request the lead time here
Left Hand
92.0
150.0
M39
40.0
53.0
99.0
£ 376.2066 - £ 537.438 Request the lead time here
Right Hand
112.0
185.0
M45
50.0
66.0
110.0
£ 19.533 - £ 27.897 Request the lead time here
Right Hand
32.0
54.0
M12
12.0
18.0
33.0
  • of 3
Heavy Duty Rod End 60.0 225.0 M60 Steel

20264529

Price Range
£ 962.6148 - £ 673.8324

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    60.0
  • l1
    225.0
  • d2
    M60
  • d3
    80.0
Heavy Duty Rod End 40.0 150.0 M39 Steel

20264659

Price Range
£ 384.7542 - £ 269.331

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    40.0
  • l1
    150.0
  • d2
    M39
  • d3
    53.0
Heavy Duty Rod End 8.0 42.0 M8 Steel

20264376

Price Range
£ 20.6958 - £ 14.484

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1
    42.0
  • d2
    M8
  • d3
    13.0
Heavy Duty Rod End 35.0 140.0 M36 Steel

20264451

Price Range
£ 201.3276 - £ 140.9334

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    35.0
  • l1
    140.0
  • d2
    M36
  • d3
    47.0
Heavy Duty Rod End 8.0 42.0 M8 Steel

20264550

Price Range
£ 20.6958 - £ 14.484

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1
    42.0
  • d2
    M8
  • d3
    13.0
Heavy Duty Rod End 15.0 63.0 M14 Steel

20264581

Price Range
£ 42.687 - £ 29.886

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    15.0
  • l1
    63.0
  • d2
    M14
  • d3
    22.0
Heavy Duty Rod End 50.0 195.0 M52 Steel

20264680

Price Range
£ 586.1736 - £ 410.3256

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    50.0
  • l1
    195.0
  • d2
    M52
  • d3
    66.0
Heavy Duty Rod End 25.0 94.0 M24 Steel

20264437

Price Range
£ 90.066 - £ 63.0462

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    25.0
  • l1
    94.0
  • d2
    M24
  • d3
    35.5
Heavy Duty Rod End 10.0 48.0 M10 Steel

20264567

Price Range
£ 24.99 - £ 17.493

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1
    48.0
  • d2
    M10
  • d3
    16.0
Heavy Duty Rod End 60.0 225.0 M60 Steel

20264703

Price Range
£ 962.6148 - £ 673.8324

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    60.0
  • l1
    225.0
  • d2
    M60
  • d3
    80.0
Heavy Duty Rod End 50.0 195.0 M52 Steel

20264505

Price Range
£ 586.1736 - £ 410.3256

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    50.0
  • l1
    195.0
  • d2
    M52
  • d3
    66.0
Heavy Duty Rod End 6.0 36.0 M6 Steel

20264543

Price Range
£ 18.9924 - £ 13.2906

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    6.0
  • l1
    36.0
  • d2
    M6
  • d3
    10.0
Heavy Duty Rod End 35.0 140.0 M36 Steel

20264635

Price Range
£ 201.3276 - £ 140.9334

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    35.0
  • l1
    140.0
  • d2
    M36
  • d3
    47.0
Heavy Duty Rod End 45.0 165.0 M45 Steel

20264666

Price Range
£ 497.403 - £ 348.1872

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    45.0
  • l1
    165.0
  • d2
    M45
  • d3
    60.0
Heavy Duty Rod End 60.0 210.0 M52 Steel

20264536

Price Range
£ 962.6148 - £ 673.8324

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    60.0
  • l1
    210.0
  • d2
    M52
  • d3
    80.0
Heavy Duty Rod End 40.0 145.0 M42 Steel

20264642

Price Range
£ 384.7542 - £ 269.331

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    40.0
  • l1
    145.0
  • d2
    M42
  • d3
    53.0
Heavy Duty Rod End 17.0 69.0 M16 Steel

20264413

Price Range
£ 50.286 - £ 35.2002

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    17.0
  • l1
    69.0
  • d2
    M16
  • d3
    25.0
Heavy Duty Rod End 40.0 150.0 M39 Steel

20264475

Price Range
£ 384.7542 - £ 269.331

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    40.0
  • l1
    150.0
  • d2
    M39
  • d3
    53.0
Heavy Duty Rod End 50.0 185.0 M45 Steel

20264697

Price Range
£ 537.438 - £ 376.2066

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    50.0
  • l1
    185.0
  • d2
    M45
  • d3
    66.0
Heavy Duty Rod End 12.0 54.0 M12 Steel

20264574

Price Range
£ 27.897 - £ 19.533

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    12.0
  • l1
    54.0
  • d2
    M12
  • d3
    18.0