Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cost-effective Hex Drive Threaded Inserts are ideal for use in ready-to-assemble furniture, drawer pulls and use in other similar applications. Provides a reliable and affordable solution for securing components, during assembly.
Material: PC Colour: Natural Series Code: SRTBC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L1 | Thread Size | D | L2 | View | |
|---|---|---|---|---|---|---|---|
| £ 0.4124 - £ 0.4294 | Request the lead time here |
0.315 in
8.0 mm
|
M4
|
0.028 in
0.7 mm
|
0.315 in
8.0 mm
|
||
| £ 0.4167 - £ 0.4337 | Request the lead time here |
0.394 in
10.0 mm
|
M4
|
0.028 in
0.7 mm
|
0.394 in
10.0 mm
|
||
| £ 0.3501 - £ 0.3657 | 1604 In stock |
0.197 in
5.0 mm
|
M3
|
0.02 in
0.5 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3827 - £ 0.3982 | Request the lead time here |
0.197 in
5.0 mm
|
M4
|
0.028 in
0.7 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3798 - £ 0.3954 | Request the lead time here |
0.157 in
4.0 mm
|
M4
|
0.028 in
0.7 mm
|
0.157 in
4.0 mm
|
||
| £ 0.3515 - £ 0.3671 | Request the lead time here |
0.236 in
6.0 mm
|
M3
|
0.02 in
0.5 mm
|
0.236 in
6.0 mm
|
||
| £ 0.3572 - £ 0.3727 | Request the lead time here |
0.315 in
8.0 mm
|
M3
|
0.02 in
0.5 mm
|
0.315 in
8.0 mm