Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.
It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| £ 0.197 - £ 0.2055 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
||
| £ 0.1209 - £ 0.1258 | Request the lead time here |
M4
|
0.315 in
8.0 mm
|
||
| £ 0.122 - £ 0.1271 | Request the lead time here |
M4
|
0.472 in
12.0 mm
|
||
| £ 0.5882 - £ 0.6123 | Request the lead time here |
M5
|
1.969 in
50.0 mm
|
||
| £ 0.3472 - £ 0.3614 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
||
| £ 0.1257 - £ 0.1309 | Request the lead time here |
M5
|
0.394 in
10.0 mm
|
||
| £ 0.1257 - £ 0.1309 | Request the lead time here |
M4
|
0.236 in
6.0 mm
|
||
| £ 0.1192 - £ 0.1241 | Request the lead time here |
M3
|
0.63 in
16.0 mm
|
||
| £ 0.3812 - £ 0.3968 | Request the lead time here |
M5
|
1.575 in
40.0 mm
|
||
| £ 0.1941 - £ 0.2026 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
||
| £ 0.1199 - £ 0.1248 | Request the lead time here |
M3
|
0.315 in
8.0 mm
|
||
| £ 0.1275 - £ 0.1328 | Request the lead time here |
M4
|
0.63 in
16.0 mm
|
||
| £ 0.2069 - £ 0.2154 | Request the lead time here |
M4
|
1.575 in
40.0 mm
|
||
| £ 0.1339 - £ 0.1396 | Request the lead time here |
M3
|
0.472 in
12.0 mm
|
||
| £ 0.2352 - £ 0.2452 | Request the lead time here |
M3
|
0.984 in
25.0 mm
|
||
| £ 0.1172 - £ 0.1221 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
||
| £ 0.1172 - £ 0.1221 | Request the lead time here |
M4
|
0.394 in
10.0 mm
|
||
| £ 0.1367 - £ 0.1417 | Request the lead time here |
M6
|
0.63 in
16.0 mm
|
||
| £ 0.1347 - £ 0.1404 | Request the lead time here |
M4
|
0.787 in
20.0 mm
|
||
| £ 0.6506 - £ 0.6775 | Request the lead time here |
M5
|
1.575 in
40.0 mm