Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 0.1235 - £ 0.1525 Request the lead time here
M8 x 1.25
1.25 mm
Natural
Nylon 6/6
30.0 mm
External Hexagonal Slotted Drive
£ 0.0427 - £ 0.0528 Request the lead time here
M6 x 1.0
1.0 mm
Natural
Nylon 6/6
40.0 mm
External Hexagonal Slotted Drive
£ 0.0563 - £ 0.0695 Request the lead time here
M6 x 1.0
1.0 mm
Natural
Nylon 6/6
16.0 mm
External Hexagonal Slotted Drive
£ 0.0317 - £ 0.0392 Request the lead time here
M3.5 x 0.6
0.6 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Slotted Drive
£ 0.0302 - £ 0.0373 Request the lead time here
M2.5 x 0.45
0.45 mm
Natural
Nylon 6/6
16.0 mm
External Hexagonal Slotted Drive
£ 0.0598 - £ 0.0739 500 In stock
M6 x 1.0
1.0 mm
Natural
Nylon 6/6
45.0 mm
External Hexagonal Slotted Drive
£ 0.0325 - £ 0.0401 Request the lead time here
M4 x 0.7
0.7 mm
Natural
Nylon 6/6
16.0 mm
External Hexagonal Slotted Drive
£ 0.0289 - £ 0.0356 Request the lead time here
M3 x 0.5
0.5 mm
Natural
Nylon 6/6
4.0 mm
External Hexagonal Slotted Drive
£ 0.0824 - £ 0.1018 Request the lead time here
M6 x 1.0
1.0 mm
Natural
Nylon 6/6
35.0 mm
External Hexagonal Slotted Drive
£ 0.0324 - £ 0.04 Request the lead time here
M4 x 0.7
0.7 mm
Natural
Nylon 6/6
12.0 mm
External Hexagonal Slotted Drive
£ 0.031 - £ 0.0383 Request the lead time here
M3.5 x 0.6
0.6 mm
Natural
Nylon 6/6
10.0 mm
External Hexagonal Slotted Drive
£ 0.2299 - £ 0.2838 8497 In stock
M10 x 1.5
1.5 mm
Natural
Nylon 6/6
50.0 mm
External Hexagonal Slotted Drive
£ 0.1311 - £ 0.1619 Request the lead time here
M8 x 1.25
1.25 mm
Natural
Nylon 6/6
50.0 mm
External Hexagonal Slotted Drive
£ 0.0369 - £ 0.0456 Request the lead time here
M3.5 x 0.6
0.6 mm
Natural
Nylon 6/6
7.0 mm
External Hexagonal Slotted Drive
£ 0.0328 - £ 0.0405 41997 In stock
1/4-28
28 TPI
Natural
Nylon 6/6
12.7 mm
External Hexagonal Slotted Drive
£ 0.0342 - £ 0.0422 Request the lead time here
M3.5 x 0.6
0.6 mm
Natural
Nylon 6/6
35.0 mm
External Hexagonal Slotted Drive
£ 0.0431 - £ 0.0533 Request the lead time here
M6 x 1.0
1.0 mm
Natural
Nylon 6/6
50.0 mm
External Hexagonal Slotted Drive
£ 0.1735 - £ 0.2142 Request the lead time here
M8 x 1.25
1.25 mm
Natural
Nylon 6/6
40.0 mm
External Hexagonal Slotted Drive
£ 0.1226 - £ 0.1514 Request the lead time here
M8 x 1.25
1.25 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Slotted Drive
£ 0.057 - £ 0.0703 Request the lead time here
M6 x 1.0
1.0 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Slotted Drive
  • of 28
Hex Head Cap Screw M8 x 1.25 30.0 mm Nylon 6/6 Natural

10399859

Price Range
£ 0.1525 - £ 0.1235

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Hex Head Cap Screw M6 x 1.0 40.0 mm Nylon 6/6 Natural

10399286

Price Range
£ 0.0528 - £ 0.0427

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Hex Head Cap Screw M6 x 1.0 16.0 mm Nylon 6/6 Natural

10399231

Price Range
£ 0.0695 - £ 0.0563

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Hex Head Cap Screw M3.5 x 0.6 20.0 mm Nylon 6/6 Natural

10397671

Price Range
£ 0.0392 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Hex Head Cap Screw M2.5 x 0.45 16.0 mm Nylon 6/6 Natural

10396797

Price Range
£ 0.0373 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Head Height
    2.1 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Hex Head Cap Screw M6 x 1.0 45.0 mm Nylon 6/6 Natural

10399293

Price Range
£ 0.0739 - £ 0.0598

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Hex Head Cap Screw M4 x 0.7 16.0 mm Nylon 6/6 Natural

10398074

Price Range
£ 0.0401 - £ 0.0325

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Hex Head Cap Screw M3 x 0.5 4.0 mm Nylon 6/6 Natural

10397084

Price Range
£ 0.0356 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Head Height
    2.3 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Hex Head Cap Screw M6 x 1.0 35.0 mm Nylon 6/6 Natural

10399279

Price Range
£ 0.1018 - £ 0.0824

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Hex Head Cap Screw M4 x 0.7 12.0 mm Nylon 6/6 Natural

10398067

Price Range
£ 0.04 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    3.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Hex Head Cap Screw M3.5 x 0.6 10.0 mm Nylon 6/6 Natural

10397640

Price Range
£ 0.0383 - £ 0.031

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Hex Head Cap Screw M10 x 1.5 50.0 mm Nylon 6/6 Natural

10400173

Price Range
£ 0.2838 - £ 0.2299

Stock Levels
8497 In stock
Attributes
  • Distance Across Flats
    16.0 mm
  • Head Height
    7.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Hex Head Cap Screw M8 x 1.25 50.0 mm Nylon 6/6 Natural

10399880

Price Range
£ 0.1619 - £ 0.1311

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Hex Head Cap Screw M3.5 x 0.6 7.0 mm Nylon 6/6 Natural

10397718

Price Range
£ 0.0456 - £ 0.0369

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.6 mm
  • Thread Length
    7.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Hex Head Cap Screw 1/4-28 0.500 in Nylon 6/6 Natural

10324608

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
41997 In stock
Attributes
  • Distance Across Flats
    9.5 mm
  • Head Height
    4.8 mm
  • Thread Length
    12.7 mm
  • Thread Size
    1/4-28
  • Colour
    Natural
Hex Head Cap Screw M3.5 x 0.6 35.0 mm Nylon 6/6 Natural

10397695

Price Range
£ 0.0422 - £ 0.0342

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.6 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Hex Head Cap Screw M6 x 1.0 50.0 mm Nylon 6/6 Natural

10399309

Price Range
£ 0.0533 - £ 0.0431

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Hex Head Cap Screw M8 x 1.25 40.0 mm Nylon 6/6 Natural

10399873

Price Range
£ 0.2142 - £ 0.1735

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Hex Head Cap Screw M8 x 1.25 20.0 mm Nylon 6/6 Natural

10399835

Price Range
£ 0.1514 - £ 0.1226

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Hex Head Cap Screw M6 x 1.0 20.0 mm Nylon 6/6 Natural

10399248

Price Range
£ 0.0703 - £ 0.057

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.7 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural