Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 0.4677 - £ 0.4861 Request the lead time here
M12
1.75 mm
Natural
Nylon 6/6
50.0 mm
External Hexagonal Drive
£ 0.7767 - £ 0.7937 769 In stock
M16
2.0 mm
Natural
Nylon 6/6
60.0 mm
External Hexagonal Drive
10041215 £ 0.3897 - £ 0.3897 1990 In stock
M12
1.75 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Drive
£ 0.0744 - £ 0.0744 65 In stock
M6
1.0 mm
Black
Nylon 6/6
10.0 mm
External Hexagonal Drive
£ 0.9071 - £ 0.9071 3325 In stock
M10
1.5 mm
Natural
PA
80.0 mm
Hexagonal Drive
£ 0.0516 - £ 0.0537 292 In stock
M3
0.5 mm
Natural
Nylon 6/6
4.0 mm
External Hexagonal Drive
10040621 £ 0.1071 - £ 0.1071 6900 In stock
M6
1.0 mm
Black
Nylon 6/6
40.0 mm
External Hexagonal Drive
£ 0.4153 - £ 0.4153 125 In stock
M10
1.5 mm
Black
Nylon 6/6
60.0 mm
External Hexagonal Drive
£ 0.0678 - £ 0.0678 6682 In stock
M3
0.5 mm
Black
Nylon 6/6
10.0 mm
External Hexagonal Drive
£ 0.0698 - £ 0.0698 1600 In stock
M3
0.5 mm
Black
Nylon 6/6
16.0 mm
External Hexagonal Drive
£ 0.0493 - £ 0.0514 149 In stock
M4
0.7 mm
Natural
Nylon 6/6
16.0 mm
External Hexagonal Drive
£ 0.0479 - £ 0.0499 Request the lead time here
M4
0.7 mm
Natural
Nylon 6/6
10.0 mm
External Hexagonal Drive
10039977 £ 0.0474 - £ 0.0494 Request the lead time here
M4
0.7 mm
Natural
Nylon 6/6
8.0 mm
External Hexagonal Drive
£ 0.0561 - £ 0.0584 4924 In stock
M3
0.5 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Drive
£ 0.0545 - £ 0.0568 114 In stock
M5
0.8 mm
Natural
Nylon 6/6
8.0 mm
External Hexagonal Drive
£ 0.0807 - £ 0.0807 Request the lead time here
M6
1.0 mm
Black
Nylon 6/6
16.0 mm
External Hexagonal Drive
£ 0.3614 - £ 0.377 Request the lead time here
M6
1.0 mm
Natural
PA
50.0 mm
Hexagonal Drive
£ 0.299 - £ 0.3104 Request the lead time here
M5
0.8 mm
Clear
PC
10.0 mm
Hexagonal Drive
£ 0.5513 - £ 0.574 Request the lead time here
M6
1.0 mm
Clear
PC
12.0 mm
Hexagonal Drive
£ 0.2508 - £ 0.2508 100 In stock
M10
1.5 mm
Black
Nylon 6/6
20.0 mm
External Hexagonal Drive
  • of 28
Hex Head Cap Screw M12 50.0 mm Nylon 6/6 Natural

10041031

Price Range
£ 0.4861 - £ 0.4677

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M16 60.0 mm Nylon 6/6 Natural

10041130

Price Range
£ 0.7937 - £ 0.7767

Stock Levels
769 In stock
Attributes
  • Distance Across Flats
    24.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Hex Head Cap Screw M12 20.0 mm Nylon 6/6 Natural

10041215

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
1990 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M6 10.0 mm Nylon 6/6 Black

10040430

Price Range
£ 0.0744 - £ 0.0744

Stock Levels
65 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
Hex Head Cap Screw M10 80.0 mm PA Natural

10041352

Price Range
£ 0.9071 - £ 0.9071

Stock Levels
3325 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    6.4 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Hex Head Cap Screw M3 4.0 mm Nylon 6/6 Natural

10039786

Price Range
£ 0.0537 - £ 0.0516

Stock Levels
292 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M6 40.0 mm Nylon 6/6 Black

10040621

Price Range
£ 0.1071 - £ 0.1071

Stock Levels
6900 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Black
Hex Head Cap Screw M10 60.0 mm Nylon 6/6 Black

10040959

Price Range
£ 0.4153 - £ 0.4153

Stock Levels
125 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Colour
    Black
Hex Head Cap Screw M3 10.0 mm Nylon 6/6 Black

10039823

Price Range
£ 0.0678 - £ 0.0678

Stock Levels
6682 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Black
Hex Head Cap Screw M3 16.0 mm Nylon 6/6 Black

10039878

Price Range
£ 0.0698 - £ 0.0698

Stock Levels
1600 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Black
Hex Head Cap Screw M4 16.0 mm Nylon 6/6 Natural

10040034

Price Range
£ 0.0514 - £ 0.0493

Stock Levels
149 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M4 10.0 mm Nylon 6/6 Natural

10039984

Price Range
£ 0.0499 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M4 8.0 mm Nylon 6/6 Natural

10039977

Price Range
£ 0.0494 - £ 0.0474

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M3 20.0 mm Nylon 6/6 Natural

10039908

Price Range
£ 0.0584 - £ 0.0561

Stock Levels
4924 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M5 8.0 mm Nylon 6/6 Natural

10040171

Price Range
£ 0.0568 - £ 0.0545

Stock Levels
114 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M6 16.0 mm Nylon 6/6 Black

10040485

Price Range
£ 0.0807 - £ 0.0807

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Black
Hex Head Cap Screw M6 50.0 mm PA Natural

10329313

Price Range
£ 0.377 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M5 10.0 mm PC Clear

10357934

Price Range
£ 0.3104 - £ 0.299

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Clear
Hex Head Cap Screw M6 12.0 mm PC Clear

10357996

Price Range
£ 0.574 - £ 0.5513

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Clear
Hex Head Cap Screw M10 20.0 mm Nylon 6/6 Black

10040881

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
100 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Black