A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.4677 - £ 0.4861 | Request the lead time here |
M12
|
1.75 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Drive
|
||
| £ 0.7767 - £ 0.7937 | 769 In stock |
M16
|
2.0 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| 10041215 | £ 0.3897 - £ 0.3897 | 1990 In stock |
M12
|
1.75 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
|
| £ 0.0744 - £ 0.0744 | 65 In stock |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.9071 - £ 0.9071 | 3325 In stock |
M10
|
1.5 mm
|
Natural
|
PA
|
3.15 in
80.0 mm
|
Hexagonal Drive
|
||
| £ 0.0516 - £ 0.0537 | 292 In stock |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
External Hexagonal Drive
|
||
| 10040621 | £ 0.1071 - £ 0.1071 | 6900 In stock |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
|
| £ 0.4153 - £ 0.4153 | 125 In stock |
M10
|
1.5 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0678 - £ 0.0678 | 6682 In stock |
M3
|
0.5 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0698 - £ 0.0698 | 1600 In stock |
M3
|
0.5 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0493 - £ 0.0514 | 149 In stock |
M4
|
0.7 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0479 - £ 0.0499 | Request the lead time here |
M4
|
0.7 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 10039977 | £ 0.0474 - £ 0.0494 | Request the lead time here |
M4
|
0.7 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
|
| £ 0.0561 - £ 0.0584 | 4924 In stock |
M3
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0545 - £ 0.0568 | 114 In stock |
M5
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0807 - £ 0.0807 | Request the lead time here |
M6
|
1.0 mm
|
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Drive
|
||
| £ 0.3614 - £ 0.377 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
PA
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| £ 0.299 - £ 0.3104 | Request the lead time here |
M5
|
0.8 mm
|
Clear
|
PC
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.5513 - £ 0.574 | Request the lead time here |
M6
|
1.0 mm
|
Clear
|
PC
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.2508 - £ 0.2508 | 100 In stock |
M10
|
1.5 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue