Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 0.8816 - £ 0.9185 Request the lead time here
M8
1.3 mm
Clear
PC
15.0 mm
Hexagonal Drive
£ 8.9298 - £ 9.0999 Request the lead time here
M6
1.0 mm
Brown
PEEK
35.0 mm
External Hexagonal Drive
£ 14.8263 - £ 15.4499 Request the lead time here
M8
1.3 mm
Brown
PEEK
30.0 mm
External Hexagonal Drive
£ 33.4088 - £ 34.7979 Request the lead time here
M10
1.5 mm
Light Brown
PEEK
30.0 mm
External Hexagonal Drive
£ 0.1098 - £ 0.1098 726 In stock
M4
0.7 mm
Natural
PP
10.0 mm
External Hexagonal Drive
£ 0.2112 - £ 0.2112 2092 In stock
M6
1.0 mm
Natural
PP
16.0 mm
External Hexagonal Drive
10040898 £ 0.7668 - £ 0.7668 300 In stock
M10
1.5 mm
Natural
PP
20.0 mm
External Hexagonal Drive
£ 0.1715 - £ 0.1715 30 In stock
M4
0.7 mm
Natural
PVDF
16.0 mm
External Hexagonal Drive
£ 0.299 - £ 0.299 11067 In stock
M6
1.0 mm
Natural
PVDF
10.0 mm
External Hexagonal Drive
£ 4.7625 - £ 4.8476 Request the lead time here
M4
0.7 mm
Maroon
PEEK
12.0 mm
Hexagonal Drive
£ 4.7625 - £ 4.8476 Request the lead time here
M4
0.7 mm
Maroon
PEEK
20.0 mm
Slotted Drive
£ 5.2586 - £ 5.3578 Request the lead time here
M6
1.0 mm
Maroon
PEEK
10.0 mm
Slotted Drive
£ 5.9815 - £ 6.0949 Request the lead time here
M5
0.8 mm
Brown
PEEK
30.0 mm
External Hexagonal Drive
£ 8.9298 - £ 9.0999 Request the lead time here
M6
1.0 mm
Brown
PEEK
40.0 mm
External Hexagonal Drive
£ 16.6973 - £ 17.3918 Request the lead time here
M8
1.3 mm
Brown
PEEK
35.0 mm
External Hexagonal Drive
£ 33.4088 - £ 34.7979 Request the lead time here
M10
1.5 mm
Light Brown
PEEK
35.0 mm
External Hexagonal Drive
£ 0.1156 - £ 0.1156 500 In stock
M4
0.7 mm
Natural
PP
16.0 mm
External Hexagonal Drive
£ 0.1785 - £ 0.1785 29318 In stock
M5
0.8 mm
Natural
PP
25.0 mm
External Hexagonal Drive
£ 0.1771 - £ 0.1771 2426 In stock
M4
0.7 mm
Natural
PVDF
20.0 mm
External Hexagonal Drive
£ 0.4975 - £ 0.4975 3196 In stock
M8
1.25 mm
Natural
PP
40.0 mm
External Hexagonal Drive
  • of 28
Hex Head Cap Screw M8 15.0 mm PC Clear

10358054

Price Range
£ 0.9185 - £ 0.8816

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M8
  • Colour
    Clear
Hex Head Cap Screw M6 35.0 mm PEEK Brown

10220269

Price Range
£ 9.0999 - £ 8.9298

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Colour
    Brown
Hex Head Cap Screw M8 30.0 mm PEEK Brown

10220344

Price Range
£ 15.4499 - £ 14.8263

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Brown
Hex Head Cap Screw M10 30.0 mm PEEK Light Brown

10220412

Price Range
£ 34.7979 - £ 33.4088

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Colour
    Light Brown
Hex Head Cap Screw M4 10.0 mm PP Natural

10040003

Price Range
£ 0.1098 - £ 0.1098

Stock Levels
726 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M6 16.0 mm PP Natural

10040492

Price Range
£ 0.2112 - £ 0.2112

Stock Levels
2092 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M10 20.0 mm PP Natural

10040898

Price Range
£ 0.7668 - £ 0.7668

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    6.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Hex Head Cap Screw M4 16.0 mm PVDF Natural

10040065

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
30 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M6 10.0 mm PVDF Natural

10040447

Price Range
£ 0.299 - £ 0.299

Stock Levels
11067 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M4 12.0 mm PEEK Maroon

10358757

Price Range
£ 4.8476 - £ 4.7625

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Maroon
Hex Head Cap Screw M4 20.0 mm PEEK Maroon

10359761

Price Range
£ 4.8476 - £ 4.7625

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Maroon
Hex Head Cap Screw M6 10.0 mm PEEK Maroon

10359846

Price Range
£ 5.3578 - £ 5.2586

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Maroon
Hex Head Cap Screw M5 30.0 mm PEEK Brown

10220191

Price Range
£ 6.0949 - £ 5.9815

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Brown
Hex Head Cap Screw M6 40.0 mm PEEK Brown

10220276

Price Range
£ 9.0999 - £ 8.9298

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Brown
Hex Head Cap Screw M8 35.0 mm PEEK Brown

10220351

Price Range
£ 17.3918 - £ 16.6973

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Colour
    Brown
Hex Head Cap Screw M10 35.0 mm PEEK Light Brown

10220429

Price Range
£ 34.7979 - £ 33.4088

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M10
  • Colour
    Light Brown
Hex Head Cap Screw M4 16.0 mm PP Natural

10040058

Price Range
£ 0.1156 - £ 0.1156

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M5 25.0 mm PP Natural

10040324

Price Range
£ 0.1785 - £ 0.1785

Stock Levels
29318 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M4 20.0 mm PVDF Natural

10040102

Price Range
£ 0.1771 - £ 0.1771

Stock Levels
2426 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M8 40.0 mm PP Natural

10040812

Price Range
£ 0.4975 - £ 0.4975

Stock Levels
3196 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.3 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural