Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 0.2891 - £ 0.2891 16650 In stock
M5
0.8 mm
Natural
PVDF
30.0 mm
External Hexagonal Drive
£ 0.1715 - £ 0.1715 30 In stock
M4
0.7 mm
Natural
PVDF
16.0 mm
External Hexagonal Drive
£ 0.299 - £ 0.299 11067 In stock
M6
1.0 mm
Natural
PVDF
10.0 mm
External Hexagonal Drive
10041024 £ 1.2317 - £ 1.2317 1007 In stock
M12
1.75 mm
Natural
PP
40.0 mm
External Hexagonal Drive
£ 0.1785 - £ 0.1785 29318 In stock
M5
0.8 mm
Natural
PP
25.0 mm
External Hexagonal Drive
£ 0.2423 - £ 0.2423 2500 In stock
M6
1.0 mm
Natural
PP
25.0 mm
External Hexagonal Drive
£ 0.105 - £ 0.105 474 In stock
M3
0.5 mm
Natural
PP
16.0 mm
External Hexagonal Drive
£ 12.9978 - £ 13.5364 Request the lead time here
M8
1.3 mm
Brown
PEEK
15.0 mm
External Hexagonal Drive
£ 6.591 - £ 6.7327 490 In stock
M6
1.0 mm
Brown
PEEK
20.0 mm
External Hexagonal Drive
£ 6.9737 - £ 7.1154 Request the lead time here
M6
1.0 mm
Maroon
PEEK
25.0 mm
Slotted Drive
£ 20.411 - £ 21.2614 Request the lead time here
M8
1.3 mm
Brown
PEEK
50.0 mm
External Hexagonal Drive
£ 0.1644 - £ 0.1644 65 In stock
M4
0.7 mm
Natural
PVDF
10.0 mm
External Hexagonal Drive
£ 7.0304 - £ 7.1721 Request the lead time here
M6
1.0 mm
Brown
PEEK
15.0 mm
External Hexagonal Drive
£ 1.0999 - £ 1.1466 Request the lead time here
M8
1.3 mm
Clear
PC
25.0 mm
Hexagonal Drive
£ 33.4088 - £ 34.7979 Request the lead time here
M10
1.5 mm
Light Brown
PEEK
40.0 mm
External Hexagonal Drive
£ 16.6973 - £ 17.3918 Request the lead time here
M8
1.3 mm
Brown
PEEK
40.0 mm
External Hexagonal Drive
£ 0.1516 - £ 0.1516 39949 In stock
M3
0.5 mm
Natural
PVDF
10.0 mm
External Hexagonal Drive
£ 0.2296 - £ 0.2296 7398 In stock
M5
0.8 mm
Natural
PVDF
16.0 mm
External Hexagonal Drive
10040584 £ 0.3557 - £ 0.3557 339 In stock
M6
1.0 mm
Natural
PVDF
25.0 mm
External Hexagonal Drive
£ 8.9298 - £ 9.0999 Request the lead time here
M6
1.0 mm
Brown
PEEK
35.0 mm
External Hexagonal Drive
  • of 28
Hex Head Cap Screw M5 30.0 mm PVDF Natural

10040379

Price Range
£ 0.2891 - £ 0.2891

Stock Levels
16650 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M4 16.0 mm PVDF Natural

10040065

Price Range
£ 0.1715 - £ 0.1715

Stock Levels
30 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M6 10.0 mm PVDF Natural

10040447

Price Range
£ 0.299 - £ 0.299

Stock Levels
11067 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M12 40.0 mm PP Natural

10041024

Price Range
£ 1.2317 - £ 1.2317

Stock Levels
1007 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    7.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M5 25.0 mm PP Natural

10040324

Price Range
£ 0.1785 - £ 0.1785

Stock Levels
29318 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M6 25.0 mm PP Natural

10040577

Price Range
£ 0.2423 - £ 0.2423

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M3 16.0 mm PP Natural

10039885

Price Range
£ 0.105 - £ 0.105

Stock Levels
474 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M8 15.0 mm PEEK Brown

10220313

Price Range
£ 13.5364 - £ 12.9978

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M8
  • Colour
    Brown
Hex Head Cap Screw M6 20.0 mm PEEK Brown

10220238

Price Range
£ 6.7327 - £ 6.591

Stock Levels
490 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Brown
Hex Head Cap Screw M6 25.0 mm PEEK Maroon

10359884

Price Range
£ 7.1154 - £ 6.9737

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Maroon
Hex Head Cap Screw M8 50.0 mm PEEK Brown

10220382

Price Range
£ 21.2614 - £ 20.411

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Brown
Hex Head Cap Screw M4 10.0 mm PVDF Natural

10040010

Price Range
£ 0.1644 - £ 0.1644

Stock Levels
65 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M6 15.0 mm PEEK Brown

10220221

Price Range
£ 7.1721 - £ 7.0304

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Colour
    Brown
Hex Head Cap Screw M8 25.0 mm PC Clear

10358078

Price Range
£ 1.1466 - £ 1.0999

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Clear
Hex Head Cap Screw M10 40.0 mm PEEK Light Brown

10220436

Price Range
£ 34.7979 - £ 33.4088

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Colour
    Light Brown
Hex Head Cap Screw M8 40.0 mm PEEK Brown

10220368

Price Range
£ 17.3918 - £ 16.6973

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Brown
Hex Head Cap Screw M3 10.0 mm PVDF Natural

10039847

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
39949 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M5 16.0 mm PVDF Natural

10040263

Price Range
£ 0.2296 - £ 0.2296

Stock Levels
7398 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M6 25.0 mm PVDF Natural

10040584

Price Range
£ 0.3557 - £ 0.3557

Stock Levels
339 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M6 35.0 mm PEEK Brown

10220269

Price Range
£ 9.0999 - £ 8.9298

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M6
  • Colour
    Brown