Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 3.742 - £ 3.8128 Request the lead time here
M16
2.0 mm
Natural
PA
80.0 mm
Hexagonal Drive
£ 0.7597 - £ 0.7923 Request the lead time here
M6
1.0 mm
Natural
PA
65.0 mm
Hexagonal Drive
£ 0.4266 - £ 0.445 Request the lead time here
M8
1.25 mm
Natural
PA
20.0 mm
Hexagonal Drive
£ 0.1118 - £ 0.1142 Request the lead time here
M5
0.8 mm
Natural
PA
8.0 mm
Hexagonal Drive
£ 0.5556 - £ 0.5783 Request the lead time here
M8
Natural
PA
50.0 mm
Hexagonal Drive
£ 1.7859 - £ 1.8568 Request the lead time here
M10
1.5 mm
Black
PA
30.0 mm
Hexagonal Drive
£ 2.2678 - £ 2.3529 Request the lead time here
M12
1.75 mm
Natural
PA
16.0 mm
Hexagonal Drive
£ 0.1658 - £ 0.17 Request the lead time here
M5
0.8 mm
Black
PA
20.0 mm
Hexagonal Drive
£ 0.2182 - £ 0.2268 Request the lead time here
M6
1.0 mm
Black
PA
16.0 mm
Hexagonal Drive
£ 0.4337 - £ 0.4521 Request the lead time here
M6
1.0 mm
Natural
PA
60.0 mm
Hexagonal Drive
£ 0.4309 - £ 0.4493 Request the lead time here
M8
1.25 mm
Natural
PA
30.0 mm
Hexagonal Drive
£ 1.0049 - £ 1.0474 Request the lead time here
M10
Natural
PP
60.0 mm
Hexagonal Drive
£ 0.122 - £ 0.1245 Request the lead time here
M4
0.7 mm
Black
PA
10.0 mm
Hexagonal Drive
£ 0.1077 - £ 0.1099 Request the lead time here
M5
0.8 mm
Natural
PA
6.0 mm
Hexagonal Drive
£ 2.2253 - £ 2.3104 Request the lead time here
M12
1.75 mm
Natural
PA
50.0 mm
Hexagonal Drive
£ 0.2409 - £ 0.2508 Request the lead time here
M6
1.0 mm
Natural
PA
20.0 mm
Hexagonal Drive
£ 2.5372 - £ 2.5797 Request the lead time here
M12
1.75 mm
Natural
PA
70.0 mm
Hexagonal Drive
£ 0.5173 - £ 0.54 Request the lead time here
M8
1.25 mm
Natural
PA
40.0 mm
Hexagonal Drive
£ 0.5598 - £ 0.5825 Request the lead time here
M10
1.5 mm
Black
PA
20.0 mm
Hexagonal Drive
£ 1.9985 - £ 2.0836 Request the lead time here
M10
1.5 mm
Natural
PA
70.0 mm
Hexagonal Drive
  • of 28
Hex Head Cap Screw M16 80.0 mm PA Natural

10329788

Price Range
£ 3.8128 - £ 3.742

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    24.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Hex Head Cap Screw M6 65.0 mm PA Natural

10329337

Price Range
£ 0.7923 - £ 0.7597

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    65.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M8 20.0 mm PA Natural

10329382

Price Range
£ 0.445 - £ 0.4266

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M5 8.0 mm PA Natural

10329009

Price Range
£ 0.1142 - £ 0.1118

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M8 50.0 mm PA Natural

10329467

Price Range
£ 0.5783 - £ 0.5556

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M10 30.0 mm PA Black

10329559

Price Range
£ 1.8568 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Colour
    Black
Hex Head Cap Screw M12 16.0 mm PA Natural

10329634

Price Range
£ 2.3529 - £ 2.2678

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M5 20.0 mm PA Black

10329078

Price Range
£ 0.17 - £ 0.1658

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Black
Hex Head Cap Screw M6 16.0 mm PA Black

10329207

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Black
Hex Head Cap Screw M6 60.0 mm PA Natural

10329320

Price Range
£ 0.4521 - £ 0.4337

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M8 30.0 mm PA Natural

10329412

Price Range
£ 0.4493 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M10 60.0 mm PP Natural

10402535

Price Range
£ 1.0474 - £ 1.0049

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    6.4 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Hex Head Cap Screw M4 10.0 mm PA Black

10328880

Price Range
£ 0.1245 - £ 0.122

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
Hex Head Cap Screw M5 6.0 mm PA Natural

10328996

Price Range
£ 0.1099 - £ 0.1077

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M12 50.0 mm PA Natural

10329689

Price Range
£ 2.3104 - £ 2.2253

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M6 20.0 mm PA Natural

10329214

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M12 70.0 mm PA Natural

10329719

Price Range
£ 2.5797 - £ 2.5372

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M8 40.0 mm PA Natural

10329443

Price Range
£ 0.54 - £ 0.5173

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M10 20.0 mm PA Black

10329528

Price Range
£ 0.5825 - £ 0.5598

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Colour
    Black
Hex Head Cap Screw M10 70.0 mm PA Natural

10329610

Price Range
£ 2.0836 - £ 1.9985

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M10
  • Colour
    Natural