Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
£ 2.3954 - £ 2.4946 Request the lead time here
M12
1.75 mm
Natural
PA
60.0 mm
Hexagonal Drive
£ 0.1885 - £ 0.1927 Request the lead time here
M5
0.8 mm
Natural
PA
30.0 mm
Hexagonal Drive
£ 0.2409 - £ 0.2508 Request the lead time here
M6
1.0 mm
Natural
PA
20.0 mm
Hexagonal Drive
£ 0.8802 - £ 0.917 Request the lead time here
M8
1.25 mm
Natural
PA
80.0 mm
Hexagonal Drive
£ 1.8143 - £ 1.8993 Request the lead time here
M10
1.5 mm
Black
PA
50.0 mm
Hexagonal Drive
£ 0.1234 - £ 0.1258 1000 In stock
M3
Natural
PA
20.0 mm
Hexagonal Drive
£ 0.3203 - £ 0.3331 Request the lead time here
M6
1.0 mm
Natural
PA
30.0 mm
Hexagonal Drive
£ 2.0269 - £ 2.1119 Request the lead time here
M12
1.75 mm
Natural
PA
40.0 mm
Hexagonal Drive
£ 0.4309 - £ 0.4493 Request the lead time here
M8
1.25 mm
Black
PA
30.0 mm
Hexagonal Drive
£ 1.3947 - £ 1.4599 Request the lead time here
M10
1.5 mm
Natural
PA
16.0 mm
Hexagonal Drive
£ 2.8348 - £ 2.9057 Request the lead time here
M16
2.0 mm
Natural
PA
40.0 mm
Hexagonal Drive
£ 0.1193 - £ 0.1243 Request the lead time here
M3
Natural
PA
5.0 mm
Hexagonal Drive
£ 0.0328 - £ 0.0405 232000 In stock
M4
0.7 mm
Natural
Nylon 6/6
20.0 mm
External Hexagonal Slotted Drive
£ 0.0608 - £ 0.0608 399 In stock
M4
0.7 mm
Black
Nylon 6/6
10.0 mm
External Hexagonal Drive
£ 0.0629 - £ 0.0629 119 In stock
M4
0.7 mm
Black
Nylon 6/6
16.0 mm
External Hexagonal Drive
£ 0.0643 - £ 0.0643 2992 In stock
M4
0.7 mm
Black
Nylon 6/6
20.0 mm
External Hexagonal Drive
£ 0.0711 - £ 0.0711 145 In stock
M3
0.5 mm
Black
Nylon 6/6
20.0 mm
External Hexagonal Drive
£ 0.0724 - £ 0.0724 666 In stock
M5
0.8 mm
Black
Nylon 6/6
16.0 mm
External Hexagonal Drive
£ 0.0598 - £ 0.0609 6475 In stock
M4
0.7 mm
Black
Nylon 6/6
30.0 mm
External Hexagonal Drive
£ 0.069 - £ 0.0704 1645 In stock
M5
0.8 mm
Black
Nylon 6/6
10.0 mm
External Hexagonal Drive
  • of 28
Hex Head Cap Screw M12 60.0 mm PA Natural

10329696

Price Range
£ 2.4946 - £ 2.3954

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M5 30.0 mm PA Natural

10329092

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M6 20.0 mm PA Natural

10329221

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M8 80.0 mm PA Natural

10329498

Price Range
£ 0.917 - £ 0.8802

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M10 50.0 mm PA Black

10329580

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Colour
    Black
Hex Head Cap Screw M3 20.0 mm PA Natural

10328811

Price Range
£ 0.1258 - £ 0.1234

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M6 30.0 mm PA Natural

10329269

Price Range
£ 0.3331 - £ 0.3203

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M12 40.0 mm PA Natural

10329665

Price Range
£ 2.1119 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M8 30.0 mm PA Black

10329429

Price Range
£ 0.4493 - £ 0.4309

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Colour
    Black
Hex Head Cap Screw M10 16.0 mm PA Natural

10329504

Price Range
£ 1.4599 - £ 1.3947

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Hex Head Cap Screw M16 40.0 mm PA Natural

10329757

Price Range
£ 2.9057 - £ 2.8348

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    24.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Hex Head Cap Screw M3 5.0 mm PA Natural

10328736

Price Range
£ 0.1243 - £ 0.1193

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M4 20.0 mm Nylon 6/6 Natural

10297049

Price Range
£ 0.0405 - £ 0.0328

Stock Levels
232000 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    Nylon 6/6
Hex Head Cap Screw M4 10.0 mm Nylon 6/6 Black

10039991

Price Range
£ 0.0608 - £ 0.0608

Stock Levels
399 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
Hex Head Cap Screw M4 16.0 mm Nylon 6/6 Black

10040041

Price Range
£ 0.0629 - £ 0.0629

Stock Levels
119 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Black
Hex Head Cap Screw M4 20.0 mm Nylon 6/6 Black

10040089

Price Range
£ 0.0643 - £ 0.0643

Stock Levels
2992 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Black
Hex Head Cap Screw M3 20.0 mm Nylon 6/6 Black

10039915

Price Range
£ 0.0711 - £ 0.0711

Stock Levels
145 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M3
  • Colour
    Black
Hex Head Cap Screw M5 16.0 mm Nylon 6/6 Black

10040249

Price Range
£ 0.0724 - £ 0.0724

Stock Levels
666 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Black
Hex Head Cap Screw M4 30.0 mm Nylon 6/6 Black

10040133

Price Range
£ 0.0609 - £ 0.0598

Stock Levels
6475 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Black
Hex Head Cap Screw M5 10.0 mm Nylon 6/6 Black

10040195

Price Range
£ 0.0704 - £ 0.069

Stock Levels
1645 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black