Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.9482 - £ 0.9865 | Request the lead time here |
M8
|
1.3 mm
|
Clear
|
PC
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 12.9978 - £ 13.5364 | Request the lead time here |
M8
|
1.3 mm
|
Brown
|
PEEK
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| £ 30.2904 - £ 31.5519 | Request the lead time here |
M10
|
1.5 mm
|
Light Brown
|
PEEK
|
0.984 in
25.0 mm
|
External Hexagonal Drive
|
||
| £ 0.107 - £ 0.107 | 1609 In stock |
M3
|
0.5 mm
|
Natural
|
PP
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.1842 - £ 0.1842 | 215 In stock |
M5
|
0.8 mm
|
Natural
|
PP
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| 10040850 | £ 0.6491 - £ 0.6491 | Request the lead time here |
M8
|
1.25 mm
|
Natural
|
PP
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
|
| £ 0.1644 - £ 0.1644 | 65 In stock |
M4
|
0.7 mm
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| £ 0.2891 - £ 0.2891 | 16650 In stock |
M5
|
0.8 mm
|
Natural
|
PVDF
|
1.181 in
30.0 mm
|
External Hexagonal Drive
|
||
| £ 4.068 - £ 4.153 | Request the lead time here |
M4
|
0.7 mm
|
Maroon
|
PEEK
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 4.7625 - £ 4.8476 | Request the lead time here |
M4
|
0.7 mm
|
Maroon
|
PEEK
|
0.591 in
15.0 mm
|
Slotted Drive
|
||
| £ 5.372 - £ 5.4854 | Request the lead time here |
M5
|
0.8 mm
|
Maroon
|
PEEK
|
0.984 in
25.0 mm
|
Slotted Drive
|
||
| £ 11.6796 - £ 12.1757 | Request the lead time here |
M8
|
1.2 mm
|
Maroon
|
PEEK
|
0.394 in
10.0 mm
|
Slotted Drive
|
||
| £ 0.4153 - £ 0.4153 | 125 In stock |
M10
|
1.5 mm
|
Black
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0678 - £ 0.0678 | 6682 In stock |
M3
|
0.5 mm
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Drive
|
||
| 10039977 | £ 0.0474 - £ 0.0494 | Request the lead time here |
M4
|
0.7 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Drive
|
|
| £ 0.1956 - £ 0.1956 | 133 In stock |
M8
|
1.25 mm
|
Black
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Drive
|
||
| £ 0.557 - £ 0.557 | 313 In stock |
M12
|
1.75 mm
|
Black
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Drive
|
||
| £ 0.0541 - £ 0.0564 | 93 In stock |
M5
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Drive
|
||
| £ 0.8362 - £ 0.8362 | 2708 In stock |
M8
|
1.25 mm
|
Natural
|
PA
|
3.937 in
100.0 mm
|
Hexagonal Drive
|
||
| £ 1.2629 - £ 1.2629 | 1596 In stock |
M12
|
1.75 mm
|
Natural
|
PA
|
2.756 in
70.0 mm
|
Hexagonal Drive