Menu Search

Hex Head Cap Screws - Plastic

In stock

A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.

Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.

Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.

Our Hex Screw range is available in a choice of plastic materials, including;

  • Synthetic Nylon 6/6 with its has high mechanical strength and rigidity, wear resistance and damping ability
  • Polyamide 6.6 that has good heat resistance, durability and strength
  • Polycarbonate (PC) which is a strong, transparent plastic with great impact resistance
  • Polyether Ether Ketone (PEEK) with UL rated flame resistance; a material that has a continuous use temperature of 180C, and good chemical resistance
  • Polypropylene (PP), a semi-rigid thermoplastic material with good heat and fatigue resistance
  • Polyvinylidene Fluoride (PVDF) with good thermal stability, UV resistance, as well as good resistance from abrasion, high energy radiation, creep, fatigue, chemicals and solvants, and has high dielectric strength.

Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.

  • UL94 V0 and UL94 V2 flame rated options
  • DIN and ISO rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
546 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Pitch/TPI Colour Material Thread Length Drive Type View
10041048 £ 0.5145 - £ 0.5244 750 In stock
M12
1.75 mm
Natural
Nylon 6/6
60.0 mm
External Hexagonal Drive
£ 0.054 - £ 0.054 24500 In stock
M3
0.5 mm
Natural
PA
5.0 mm
Hexagonal Drive
£ 0.0885 - £ 0.0922 25 In stock
M6 x 1.0
1.0 mm
Natural
Nylon 6/6
45.0 mm
External Hexagonal Drive
£ 0.0534 - £ 0.0555 24999 In stock
M2.5
0.45 mm
Natural
PA
4.5 mm
Hexagonal Drive
£ 1.2615 - £ 1.2615 Request the lead time here
M10
1.5 mm
Natural
PA
125.0 mm
Hexagonal Drive
£ 0.1502 - £ 0.153 Request the lead time here
M4
0.7 mm
Natural
PA
40.0 mm
Hexagonal Drive
£ 0.4578 - £ 0.4762 Request the lead time here
M6
1.0 mm
Natural
PA
70.0 mm
Hexagonal Drive
£ 0.3118 - £ 0.3245 Request the lead time here
M5
0.8 mm
Clear
PC
12.0 mm
Hexagonal Drive
£ 0.6024 - £ 0.6279 Request the lead time here
M6
1.0 mm
Clear
PC
15.0 mm
Hexagonal Drive
£ 0.2182 - £ 0.2268 Request the lead time here
M6
1.0 mm
Natural
PA
16.0 mm
Hexagonal Drive
£ 0.4124 - £ 0.4294 Request the lead time here
M4
0.7 mm
Clear
PC
15.0 mm
Hexagonal Drive
£ 0.4408 - £ 0.4592 Request the lead time here
M5
0.8 mm
Clear
PC
20.0 mm
Hexagonal Drive
£ 0.7002 - £ 0.7285 Request the lead time here
M6
1.0 mm
Clear
PC
25.0 mm
Hexagonal Drive
£ 0.5769 - £ 0.5896 592 In stock
M12
1.75 mm
Natural
Nylon 6/6
80.0 mm
External Hexagonal Drive
£ 0.8632 - £ 0.8802 80 In stock
M16
2.0 mm
Natural
Nylon 6/6
80.0 mm
External Hexagonal Drive
£ 0.2268 - £ 0.2352 267 In stock
M8
1.25 mm
Natural
Nylon 6/6
70.0 mm
External Hexagonal Drive
£ 0.1601 - £ 0.1644 1000 In stock
M5
0.8 mm
Natural
PA
50.0 mm
Hexagonal Drive
£ 1.0318 - £ 1.0318 5000 In stock
M12
1.75 mm
Natural
PA
40.0 mm
Hexagonal Drive
£ 0.1941 - £ 0.2026 Request the lead time here
M5
0.8 mm
Natural
PA
45.0 mm
Hexagonal Drive
£ 0.2834 - £ 0.2962 900 In stock
M4
0.7 mm
Clear
PC
10.0 mm
Hexagonal Drive
  • of 28
Hex Head Cap Screw M12 60.0 mm Nylon 6/6 Natural

10041048

Price Range
£ 0.5244 - £ 0.5145

Stock Levels
750 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M3 5.0 mm PA Natural

10041147

Price Range
£ 0.054 - £ 0.054

Stock Levels
24500 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Hex Head Cap Screw M6 x 1.0 45.0 mm Nylon 6/6 Natural

10041222

Price Range
£ 0.0922 - £ 0.0885

Stock Levels
25 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Hex Head Cap Screw M2.5 4.5 mm PA Natural

10041284

Price Range
£ 0.0555 - £ 0.0534

Stock Levels
24999 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    4.5 mm
  • Thread Size
    M2.5
  • Colour
    Natural
Hex Head Cap Screw M10 125.0 mm PA Natural

10041369

Price Range
£ 1.2615 - £ 1.2615

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Head Height
    6.4 mm
  • Thread Length
    125.0 mm
  • Thread Size
    M10
  • Colour
    Natural
Hex Head Cap Screw M4 40.0 mm PA Natural

10328989

Price Range
£ 0.153 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Hex Head Cap Screw M6 70.0 mm PA Natural

10329344

Price Range
£ 0.4762 - £ 0.4578

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M5 12.0 mm PC Clear

10357941

Price Range
£ 0.3245 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Clear
Hex Head Cap Screw M6 15.0 mm PC Clear

10358009

Price Range
£ 0.6279 - £ 0.6024

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Colour
    Clear
Hex Head Cap Screw M6 16.0 mm PA Natural

10329191

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Hex Head Cap Screw M4 15.0 mm PC Clear

10357903

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M4
  • Colour
    Clear
Hex Head Cap Screw M5 20.0 mm PC Clear

10357965

Price Range
£ 0.4592 - £ 0.4408

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Clear
Hex Head Cap Screw M6 25.0 mm PC Clear

10358023

Price Range
£ 0.7285 - £ 0.7002

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Clear
Hex Head Cap Screw M12 80.0 mm Nylon 6/6 Natural

10041086

Price Range
£ 0.5896 - £ 0.5769

Stock Levels
592 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M16 80.0 mm Nylon 6/6 Natural

10041161

Price Range
£ 0.8802 - £ 0.8632

Stock Levels
80 In stock
Attributes
  • Distance Across Flats
    24.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M16
  • Colour
    Natural
Hex Head Cap Screw M8 70.0 mm Nylon 6/6 Natural

10041246

Price Range
£ 0.2352 - £ 0.2268

Stock Levels
267 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Head Height
    5.5 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Hex Head Cap Screw M5 50.0 mm PA Natural

10041307

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    3.5 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M12 40.0 mm PA Natural

10041383

Price Range
£ 1.0318 - £ 1.0318

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Head Height
    10.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M12
  • Colour
    Natural
Hex Head Cap Screw M5 45.0 mm PA Natural

10329139

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Hex Head Cap Screw M4 10.0 mm PC Clear

10357880

Price Range
£ 0.2962 - £ 0.2834

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Clear