Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6917 - £ 0.7214 | Request the lead time here |
M8
|
|
Natural
|
PP
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| £ 3.2175 - £ 3.2884 | Request the lead time here |
M16
|
2.0 mm
|
Natural
|
PA
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 0.0395 - £ 0.0488 | 1000 In stock |
M5 x 0.8
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0306 - £ 0.0378 | Request the lead time here |
M3.5 x 0.6
|
0.6 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.032 - £ 0.0395 | Request the lead time here |
M3.5 x 0.6
|
0.6 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.058 - £ 0.0717 | 36500 In stock |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0507 - £ 0.0626 | Request the lead time here |
M5 x 0.8
|
0.8 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0296 - £ 0.0366 | Request the lead time here |
M3 x 0.5
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Slotted Drive
|
||
| 10399316 | £ 0.087 - £ 0.1074 | Request the lead time here |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Slotted Drive
|
|
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M3 x 0.5
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.031 - £ 0.0383 | Request the lead time here |
M3.5 x 0.6
|
0.6 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.2299 - £ 0.2838 | 8497 In stock |
M10 x 1.5
|
1.5 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0373 - £ 0.046 | Request the lead time here |
M5 x 0.8
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M3.5 x 0.6
|
0.6 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.2036 - £ 0.2513 | 2500 In stock |
M10 x 1.5
|
1.5 mm
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.1235 - £ 0.1525 | Request the lead time here |
M8 x 1.25
|
1.25 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.057 - £ 0.0704 | Request the lead time here |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0427 - £ 0.0528 | Request the lead time here |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.239 - £ 0.2951 | 500 In stock |
M8 x 1.25
|
1.25 mm
|
Natural
|
Nylon 6/6
|
2.756 in
70.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0563 - £ 0.0695 | Request the lead time here |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive