A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.038 - £ 0.0469 | Request the lead time here |
M5 x 0.8
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0329 - £ 0.0406 | Request the lead time here |
M4 x 0.7
|
0.7 mm
|
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0369 - £ 0.0456 | Request the lead time here |
M3.5 x 0.6
|
0.6 mm
|
Natural
|
Nylon 6/6
|
0.276 in
7.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0352 - £ 0.0435 | Request the lead time here |
#10-32
|
32 TPI
|
Natural
|
Nylon 6/6
|
0.188 in
4.8 mm
|
External Hexagonal Unslotted Drive
|
||
| £ 0.0512 - £ 0.0632 | Request the lead time here |
M5 x 0.8
|
0.8 mm
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0369 - £ 0.0456 | Request the lead time here |
M3.5 x 0.6
|
0.6 mm
|
Natural
|
Nylon 6/6
|
0.276 in
7.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.1311 - £ 0.1619 | Request the lead time here |
M8 x 1.25
|
1.25 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0431 - £ 0.0533 | Request the lead time here |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
1.969 in
50.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0506 - £ 0.0624 | Request the lead time here |
M5 x 0.8
|
0.8 mm
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M2.5 x 0.45
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0598 - £ 0.0739 | 500 In stock |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
1.772 in
45.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0317 - £ 0.0392 | Request the lead time here |
M3.5 x 0.6
|
0.6 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M2 x 0.4
|
0.4 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.9128 - £ 0.951 | Request the lead time here |
M10
|
|
Natural
|
PP
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| £ 0.1165 - £ 0.1187 | Request the lead time here |
M4
|
0.7 mm
|
Natural
|
PA
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 0.1382 - £ 0.141 | Request the lead time here |
M5
|
0.8 mm
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.1329 - £ 0.1356 | Request the lead time here |
M4
|
0.7 mm
|
Black
|
PA
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.1417 - £ 0.146 | Request the lead time here |
M5
|
0.8 mm
|
Natural
|
PA
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 0.122 - £ 0.1245 | Request the lead time here |
M4
|
0.7 mm
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.1316 - £ 0.1372 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue