A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1277 - £ 0.1302 | Request the lead time here |
M4
|
0.7 mm
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.1118 - £ 0.1142 | Request the lead time here |
M5
|
0.8 mm
|
Natural
|
PA
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 2.8773 - £ 2.934 | Request the lead time here |
M16
|
2.0 mm
|
Natural
|
PA
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 0.1162 - £ 0.1184 | Request the lead time here |
M5
|
0.8 mm
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.2409 - £ 0.2508 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.8944 - £ 0.9312 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
PA
|
3.15 in
80.0 mm
|
Hexagonal Drive
|
||
| £ 0.4053 - £ 0.4223 | Request the lead time here |
M8
|
|
Natural
|
PA
|
1.378 in
35.0 mm
|
Hexagonal Drive
|
||
| £ 0.5598 - £ 0.5825 | Request the lead time here |
M10
|
1.5 mm
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.6704 - £ 0.6987 | Request the lead time here |
M8
|
|
Black
|
PA
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 1.8143 - £ 1.8993 | Request the lead time here |
M10
|
1.5 mm
|
Natural
|
PA
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| £ 0.4053 - £ 0.4223 | Request the lead time here |
M8
|
1.25 mm
|
Natural
|
PA
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 2.5372 - £ 2.5797 | Request the lead time here |
M12
|
1.75 mm
|
Natural
|
PA
|
2.756 in
70.0 mm
|
Hexagonal Drive
|
||
| £ 2.1828 - £ 2.2678 | Request the lead time here |
M12
|
1.75 mm
|
Natural
|
PA
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 0.1329 - £ 0.1356 | Request the lead time here |
M4
|
0.7 mm
|
Natural
|
PA
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.1104 - £ 0.1126 | Request the lead time here |
M3
|
0.5 mm
|
Natural
|
PA
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 0.0294 - £ 0.0362 | Request the lead time here |
M2 x 0.4
|
0.4 mm
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0558 - £ 0.0689 | Request the lead time here |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0289 - £ 0.0356 | Request the lead time here |
M3 x 0.5
|
0.5 mm
|
Natural
|
Nylon 6/6
|
0.157 in
4.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0862 - £ 0.1065 | Request the lead time here |
M6
|
1.0 mm
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0289 - £ 0.0357 | Request the lead time here |
M2 x 0.4
|
0.4 mm
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
External Hexagonal Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue