Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Cap Screw, sometimes referred to as a Cap Head Bolt, are a type of threaded fastener that is commonly used when making mechanical connections between mating components. The Cap Head Screws ensure the objects are held together securely.
Cap Screws have a large head and a cylindrical shaft with an external thread. The head of the plastic cap screw is hexagonal in shape; these Hex Head Screws are available as either a flat head bolt or with a slotted drive.
Our Hexagon Head Cap Screw range is lightweight and also resistant to corrosion, oil, abraision, and most chemicals.
Our Hex Screw range is available in a choice of plastic materials, including;
Our Hex Head Screw colour options include; Black, Light Brown, Clear (Transparent), Maroon, Natural and White.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Pitch/TPI | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 3.0191 - £ 3.1467 | Request the lead time here |
M5
|
|
Natural
|
PVDF
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 0.1207 - £ 0.1231 | Request the lead time here |
M3
|
0.5 mm
|
Natural
|
PA
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 0.1187 - £ 0.1212 | Request the lead time here |
M3
|
|
Natural
|
PA
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 0.1207 - £ 0.1231 | Request the lead time here |
M3
|
0.5 mm
|
Black
|
PA
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.1207 - £ 0.1231 | Request the lead time here |
M3
|
|
Natural
|
PA
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.1193 - £ 0.1243 | Request the lead time here |
M3
|
|
Natural
|
PA
|
0.197 in
5.0 mm
|
Hexagonal Drive
|
||
| £ 0.1207 - £ 0.1231 | Request the lead time here |
M3
|
0.5 mm
|
Natural
|
PA
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 1.3706 - £ 1.4316 | Request the lead time here |
M4
|
|
Natural
|
PVDF
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.7611 - £ 0.7937 | Request the lead time here |
M8
|
|
Natural
|
PP
|
2.362 in
60.0 mm
|
Hexagonal Drive
|
||
| £ 0.0375 - £ 0.0463 | Request the lead time here |
#10-32
|
32 TPI
|
Natural
|
Nylon 6/6
|
0.625 in
15.9 mm
|
External Hexagonal Unslotted Drive
|
||
| £ 0.1696 - £ 0.2093 | Request the lead time here |
M8 x 1.25
|
1.25 mm
|
Natural
|
Nylon 6/6
|
1.378 in
35.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0315 - £ 0.039 | 1000 In stock |
M3.5 x 0.6
|
0.6 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.1235 - £ 0.1525 | Request the lead time here |
M8 x 1.25
|
1.25 mm
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0593 - £ 0.0733 | 1500 In stock |
1/4-28
|
28 TPI
|
Natural
|
Nylon 6/6
|
0.750 in
19.1 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.2437 - £ 0.3008 | Request the lead time here |
M10 x 1.5
|
1.5 mm
|
Natural
|
Nylon 6/6
|
2.362 in
60.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.038 - £ 0.0469 | Request the lead time here |
M5 x 0.8
|
0.8 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.057 - £ 0.0703 | Request the lead time here |
M6 x 1.0
|
1.0 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0304 - £ 0.0375 | Request the lead time here |
M3.5 x 0.6
|
0.6 mm
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0317 - £ 0.0392 | Request the lead time here |
M3.5 x 0.6
|
0.6 mm
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
External Hexagonal Slotted Drive
|
||
| £ 0.0302 - £ 0.0373 | Request the lead time here |
M2.5 x 0.45
|
0.45 mm
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
External Hexagonal Slotted Drive